SIMATIC SIS Compact Demo Wall
Standalone process safety system
Certified for process safety and industrial security, SIMATIC SIS Compact is an integrated safety solution that reduces costs and risks.
Level Demo | Flow Demo | Digitalization 1 | SIMATIC Hardware | Digitalization 2 | SIS Compact | Integrated Engineering

SIMATIC SIS Compact is a dedicated safety control system for Safety Instrumented Systems (SIS) based on selected system components of SIMATIC PCS 7 and the SIMATIC Safety product portfolio. All Siemens process safety systems are designed and built in accordance with relevant national and international safety standards (ISA, IEC, NFPA, API, etc.).

SIMATIC ET 200M is a modular I/O station for the control cabinet with high density-channel applications for SIMATIC S7-300. The ET 200M system can be used for standard as well as failsafe applications. Within the ET 200 family, ET 200M embodies an important line of distributed I/O systems for process control applications with SIMATIC PCS 7.

The SIMATIC ET 200iSP distributed I/O system is the economical solution for areas subject to explosion hazards. The intrinsically safe, modular I/O station is particularly flexible and requires minimum engineering, installation and cabling overhead. It is typically used in production facilities of the process industry and offers optimum integration into PCS 7 and other control systems.

The SINAMICS G120 family of closed-loop vector drives offers high levels of integrated safety, energy savings and network connectivity. Whether pumping, ventilating, compressing, moving or processing, the SINAMICS G120 is the universal drive to address the widest range of application requirements.