SIPART PS2 Valve Positioner - Compact Version

SIPART PS2 Valve Positioner - USA

One that masters everything

The SIPART PS2 has grown to become the most widely used positioner for linear and rotary actuators. Optionally available with Makrolon, aluminum, stainless or flameproof steel enclosure, the positioner is well-equipped for all ambient conditions. It has proved reliable in many valve control applications thanks to its diagnostics capability and extensive range of functions.

Catalog Specifications

Download PDF

More functions, more possibilities

Benefits

  • Enhanced diagnostics options due to pressure sensors
  • Siemens Valve Monitoring App for comprehensive control and analysis options
  • Intelligent features (Partial Stroke Test, Fail-in-Place function, Fail-Safe function, Valve Performance Test) for higher plant availability and security

Detail

Type of construction
Compact
Setpoint signal
0/4–20 mA with / without HART 7 or PROFIBUS PA 3.02 / Foundation Fieldbus protocol ITK 6.0 with Link Active Schedular (LAS) Function
Range of stroke
3 to 130 mm (larger strokes on request)
Angle of rotation range
30° to 100° (optional 180°)
Ambient temperature
-30 °C to +80 °C (optional -40°C to 85°C)
Required air quality
Class 3 to ISO 8573-1
Max. air consumption in the controlled state
< 0.036 Nm³/h
Degree of protection
IP66, NEMA 4x, optional IPX9K
Certificates and degree of protection
Explosion protection: IECEx; ATEX; FM; CSA; NEPSI; INMETRO; EAC; KCS
Overall safety: CE; FM; UL
Functional safety: SIL2
Shipbuilding: ABS; BV; GL; LR; DNV

Download, Support, Services

Find downloads, support and services for Siemens positioners.
Support Request - Siemens USA

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Process Instrumentation Services - Siemens USA

Process Instrumentation Services

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Siemens Industry Online Support (SIOS) - Siemens USA

Siemens Industry Online Support (SIOS)

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Training services - Siemens USA

Training services

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

process safety - Siemens USA

Process Safety

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

How can we help you?

Questions about the best valve positioner for your application? Siemens has the answers.

Customer Support: 1-800-333-7421

Contact Us