SIPART PS2 Valve Positioner - Remote Positioner Detection

In addition to the properties of the compact design, the SIPART PS2 valve positioner provides the option for separate, remote position detection. In this version, the SIPART PS2 can be used for valves at difficult accessible locations or for particularly critical process conditions, such as extreme vibrations or temperatures, dust or water influences. All remote versions can be used for both linear and part-turn actuators, whereby the following external position detection systems can be distinguished, depending on the application and field of application.  

SIPART PS2 Remote Detection Catalog Specifications

Download PDF

  • Compact sensor design and wear-free NCS (non-contacting sensor)
  • As standard with IP68 or NEMA 4x degree of protection

Benefits

  • High distance between sensor and electronics is possible
  • Suitable for applications with extreme dust or water influences (can also be used under water)

Types of position detection:

  • With potentiometer
  • With non-contacting sensor (NCS)
  • Contactless with 2 limit switches
    - Inductive (NCS + ILS)
    - Mechanical (NCS + MLS)

As standard with IP65 or NEMA 4x degree of protection

 

Benefits:

  • High degree of protection due to very robust aluminum housing
  • Suitable for applications with extreme temperature influences and permanent vibrations

Detail

Type of construction
Remote position detection with NCS or with robust housing
Range of stroke
3 to 130 mm (larger strokes on request)
Angle of rotation range
30° to 100°
Ambient temperature
-40 °C to +90 °C

Download, Support, Services

Find downloads, support and services for Siemens positioners.
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

functional safety

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

How can we help you?

Questions about the best valve positioner for your application? Siemens has the answers.

Customer Support: 1-800-333-7421

Download PDF