SITRANS P DS III

USA - SITRANS P DS III

Pressure Transmitter

The SITRANS P DS III series includes digital pressure transmitters for measuring gauge pressure, absolute pressure, differential pressure, flow and level. Even the standard devices offer comprehensive diagnostics and simulation functions with high reliability. 

Catalog Specifications

Download PDF

Benefits

  • Improved process control by extensive diagnostics and simulation functions
  • Maximum communication safety up to the control system level by the PROFIsafe version 
  • Option of using a simulation function for loop check functions

Detail

Accuracy
≤ 0.065 %
Long-Term Stability
≤ 0.125 % / 60 months
Measuring range
0 - 1 mbar to 0 - 700 bar
Certificates/ Approvals
e.g. ATEX EEx ia, EEx ib, Dust protection, FM, CS
Safety Integrated Level (SIL)
Suitable for installation in SIL 2/3 applications in accordance with IEC 61511
Communication
HART, PROFIBUS PA, PROFIsafe or FF

Download, Support, Services

Find downloads, support and services for Siemens Process Instrumentation.
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

USA | Process Instrumentation Services

Process Instrumentation Services

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

USA | Siemens Industry Online Support

Siemens Industry Online Support

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

USA | Process Instrumentation Training

Process Instrumentation Training

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

USA | Process Safety

Process Safety

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

The portfolio for your process requirements

Every process, every facility, and every environmental constraint brings its own special requirements. For this reason, we have developed SITRANS P pressure transmitters to offer you a complete family of devices with different performances, different capacities, and different materials.

Customer Support: 1-800-333-7421

Contact Us