SITRANS P280

USA: SITRANS P280

WirelessHART Pressure Transmitter

The SITRANS P280 is a WirelessHART pressure transmitter that provides all measured process values as well as diagnostic information, parameters and functions via radio. The device is powered by an internal battery and designed for ultralow power consumption. The compact and rugged design makes it especially suitable for direct mounting on tanks and pipes in remote parts of plants, and on moving or rotating equipment for process monitoring or asset management applications.

Catalog Specifications

Download PDF

Benefits

  • Broad range of applications by various pressure ranges available (1.6, 10, 50, 200, 320 bar; 23, 145, 725, 2900, 4641 psi).
  • Easy usability by LCD display with functional display items and icons and three push buttons for maximum efficiency for setup, diagnostics, communication and security settings with no additional devices or tools
  • Maintenance-friendly handling by 90 and 180 degree turnable display and backlight function
  • Sleep mode for efficient battery life management
  • Battery status display on LCD and in network overview
  • Configurable with standard tools supporting EDD – e. g. with SIMATIC PDM
  • Physical HART maintenance port for commissioning

Detail

Accuracy

± 0.25 % of full scale;

max. +/- 0.25 % of sensor's span

Long-Term Stability
≤ 0.25 % /  12 months
Measuring range
0 - 1.6 bar (0 - 23 psi) ...0 - 320 bar (0 - 4641 psi)

Download, Support, Services

Find downloads, support and services for Siemens Process Instrumentation.
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

The portfolio for your process requirements

Every process, every facility, and every environmental constraint brings its own special requirements. For this reason, we have developed SITRANS P pressure transmitters to offer you a complete family of devices with different performances, different capacities, and different materials.

Customer Support: 1-800-333-7421

Contact Us