SITRANS P310

Pressure Transmitter

The SITRANS P310 is a digital pressure transmitter with integrated HART diagnostic functions and a high operating comfort. Representing a basic device for easy measurements with low accuracy requirements the P310 complements the already existing P DS III. The different design variants for measuring gauge and differential pressure are available. 

Catalog Specifications

Download PDF

Benefits

  • Improved Process control by extensive diagnostics and simulation functions
  • Guarantees safe application in flameproof areas as well as within processes with high safety requirements

Detail

Accuracy
≤ 0.075 %
Long-Term Stability
≤ 0.25 % / 60 months
Measuring range
0 - 1 mbar to 0 - 700 bar
Certificates/ Approvals
e.g. ATEX Ex i, Ex d, Ex nA/ic, FM, CSA
Safety Integrated Level (SIL)
Suitable for installation in SIL 2/3 measuring circuits in accordance with IEC 61511
Communication
HART

Download, Support, Services

Find downloads, support and services for Siemens Process Instrumentation.
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

The portfolio for your process requirements

Every process, every facility, and every environmental constraint brings its own special requirements. For this reason, we have developed SITRANS P pressure transmitters to offer you a complete family of devices with different performances, different capacities, and different materials.

Customer Support: 1-800-333-7421

Contact Us