SITRANS P500

USA - SITRANS P500

Pressure Transmitter

The SITRANS P500 is a digital pressure transmitter for the measurement of differential pressure, level and flow with highest accuracy. It guarantees a characteristic curve deviation of ≤ 0.03 % as well as outstanding values for the influence of static pressure and temperature on the measured result. The high long-term stability of the sensor reduces maintenance costs thanks to extended calibration intervals, and ensures a high reliability on the measured results long term.

Catalog Specifications

Download PDF

Benefits

  • Improved control of your systems due to extremely short step response time.

  • Direct-connected use in process temperatures of up to 125 °C (257 °F) even without a remote seal system.
  • High degree of user-friendliness via a full-text-enabled, backlit display and 3 pushbuttons. The transmitter can also be configured and operated conveniently from the control system using the HART protocol.  
  • Host of diagnostics options can be used conveniently without software. Even curve displays and trend diagrams can be represented on the display for user-friendly process monitoring.
  • Extensive diagnostics such as 8 min/max pointers for process values showing also the time of the event.  

 

Detail

Accuracy
≤ 0,03 % (for a TurnDown up to 10)
Long-term stability
0.05 % / 5 years
Measuring range
0 - 1,25 mbar to 0 - 32 bar
Total performance 
of ≤ 0.09 % up to a turndown of 10:1.
Max. Turndown
200:1
Measured medium temperature
-40 °C (°F) up to 125 °C (257 °F)
Step response time T63
88 ms
Backlight
With graphics-enabled display
Certificates / approvals
ATEX, IEX EX, FM, CSA, NEPSI 
Safety Integration Level (SIL)
SIL2 according to IEC 61511
Housing materials
die-cast aluminum housing or stainless steel 316L housing
Diaphragm materials
Stainless steel, Hastelloy, Tantalum, Monel
Communication
4…20 mA/ HART 

Range of application


The pressure transmitters of the SITRANS P500 series can be used in industrial areas with extreme chemical and mechanical loads. Due to their electromagnetic compatibility in the range 10 kHz to 1 GHz, they are suitable for locations with high electromagnetic influences.

Download, Support, Services

Find downloads, support and services for Siemens Process Instrumentation.
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

USA | Process Instrumentation Services

Process Instrumentation Services

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

USA | Siemens Industry Online Support

Siemens Industry Online Support

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

USA | Process Instrumentation Training

Process Instrumentation Training

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

USA | Process Safety

Process Safety

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

The portfolio for your process requirements

Every process, every facility, and every environmental constraint brings its own special requirements. For this reason, we have developed SITRANS P pressure transmitters to offer you a complete family of devices with different performances, different capacities, and different materials.

Customer Support: 1-800-333-7421

Contact Us