Milltronics MFA 4p

Motion failure alarm controller
The Milltronics MFA 4p detects changes in the motion and speed of rotating, reciprocating or conveying equipment. It warns of equipment malfunction and signals through contacts to shut down machinery in case of a slowdown or failure. Its reliability makes it a cost-effective way to protect valuable process equipment.
The Milltronics MFA 4p single setpoint system suits most industrial applications. This versatile unit can be used on tail pulley shafts, driven pulleys, motor shaft sensing, belt or drag conveyors, screw conveyor flights, bucket elevators, fans and pumps.
A special feature is the adjustable 0 to 60 second time delay, allowing the monitored device to accelerate to normal running speed before monitoring begins. A wide range of probes are available to suit specific needs, including high temperatures, corrosive, and Class I, II and III installations. The CE approval allows the MFA 4p to consistently meet the needs of the mining aggregate, cement and other primary and secondary industries.
Key Applications: tail pulleys, motor shaft sensing, screw conveyor flights, bucket elevators
MFA 4p motion failure alarm controller is a highly sensitive single setpoint motion sensor system, used with Milltronics MSP and XPP probes.
Benefits
Up to 100 mm (4") gap between target and probe
Switch selectable overspeed or underspeed detection
Setpoint adjustment 2 to 3000 PPM (pulses/minute)
Adjustable start-up time delay
Visual indication of probe operation and relay status
General purpose, suitable for majority of industrial applications; rugged probe designs provide unmatched reliability
Contact
How can we help you?
Whether you need to measure pressure, temperature, flow, level or weighing, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.