Milltronics MSP-7

Motion Sensing Probes
The Milltronics MSP-7 motion sensing probe can detect changes in the rotation and movement of ferrous equipment. When connected to a PLC it can warn of malfunction and signal to stop or slow down equipment, preventing costly failure or downtime. This level of reliability makes it a very cost-effective sensor.
The Milltronics MSP-7 single setpoint system suits most industrial applications. This versatile unit can be used on tail pulley shafts, driven pulleys, motor shaft sensing, belt or drag conveyors, screw conveyor flights, bucket elevators, fans and pumps.
An NPN open collector 3-wire output allows for versatile connection to most PLC models and a large dynamic range ensures that the MSP-7 can detect changes in target speed for a variety of applications.
Key Applications: tail pulleys, motor shaft sensing, screw conveyor flights, bucket elevators
The Motion Sensing Probes are used with the Milltronics MFA 4p to detect motion. The different probes are specialized for different industrial environments.
Contact
How can we help you?
Whether you need to measure pressure, temperature, flow, level or weighing, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.