SITRANS WM100

USA - WM100 motion sensor

Motion Sensor

SITRANS WM100 is a heavy-duty zero-speed alarm switch. This non-contacting unit provides cost-effective equipment protection even in the harshest conditions. It is rugged enough to be impervious to dust, dirt, build-up and moisture, and is ideal for such primary industries as mining, aggregate, and cement.

SITRANS WM100 Catalog Specifications

Download PDF

Description

SITRANS WM100 motion sensor operates where other systems are prone to failure. The non-contacting design eliminates the need for lubricating, cleaning and part replacement. Downtime and clean-up expenses associated with conveying equipment failure are reduced by the SITRANS WM100. Failure alarms minimize spillage and prevent extensive damage. The SITRANS WM100 can prevent fires caused by belt slippage at the head pulley and warn against conveyor malfunction. 

 

The SITRANS WM100 has built-in selectable start delays and 1 Form C relay contact. With an aluminum body, it operates from -40 to +60 °C (-40 to +140 °F). 

 

Key Applications: tail pulleys, driven pulleys, motor shaft sensing, screw conveyor flights, bucket elevators

Benefits

  • Up to 100 mm (4") gap between SITRANS WM100 and targets

  • Rugged and low maintenance; suitable for tough environments

  • 1 SPDT Form C relay contact

  • Provides cost-effective protection

  • Visual indication of target triggered pulse

     

Download, Support, Services

Find downloads, support and services for Siemens Weight Measurement.
Process Instrumentation Services - Siemens USA

Process Instrumentation Services

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Support Request - Siemens USA

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Process Instrumentation Training - Siemens USA

Process Instrumentation Training

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

process safety - Siemens USA

Process Safety

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

How can we help you?

Whether you need to measure pressure, temperature, flow, level or weighing, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.

Customer Support: 1-800-333-7421

Contact Us