SIREC D200

SIREC D200 process recorder - USA

Process Recorder

The SIREC D200 is a 144 mm x 144 mm display recorder with 3 to 12 analog channels and up to 8 digital channels. The wide range of SIREC D products accommodates continuous monitoring, system maintenance, process optimization and troubleshooting requirements. 

SIREC D Catalog Specifications

Download PDF

Benefits

  • Sampling rate 100/200/500 msec

  • Accuracy: 0.1% typical – T/C

  • Transmitter power supply 24Vdc

  • Math functions

  • 1 GB (optional 2 GB) internal data buffer

  • Interface: Ethernet TCP/IP

  • Data logging via USB Interface or SD card

  • Configuration on device or by way of SIREC D Manager or Server Software

  • Touchscreen with rapid navigation

  • Up to 4 levels of password protection with up to 50 different users available

  • NEMA 3/IP54 type front face protection; NEMA 4X/IP66 available as an option

  • Configuration on device or by way of SIREC D Manager or Server Software

  • Firmware options individual selectable by a flexible credit system

Detail

Channels
From 3 to 12 analog channels and up to 8 digital channels
Format
144 mm x 144 mm
Display
5.7" color LCD-Display
Data Storage
SD card/USB memory key
Screens
22 pre-defined screens

Process recorder software

Various high-performance software packages are available as options for parameter setting, real-time display and storing, evaluation, analyzing and archiving.

 

SIREC D- Viewer (included in the scope of supply)

  • Import of offline data from e.g. USB media and evaluating
  • Display and printing of the imported data

 SIREC D- Manager Pro

  • Offline data analysis of stored data
  • Display, export (to Excel) and printing of imported data
  • Archiving of measurement data

SIREC D- Server

  • Network-compatible software package for connection of an unlimited number of recorders
  • Communication via Ethernet/TCP/IP
  • Real-time  or FTP data transfer
  • Display, export (CSV files or OPC) and  printing
  • Archiving of measurement data

Download, Support, Services

Find downloads, support and services for Siemens Process Instrumentation.
Process Instrumentation Services - Siemens USA

Process Instrumentation Services

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Support Request - Siemens USA

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Process Instrumentation Training - Siemens USA

Process Instrumentation Training

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

process safety - Siemens USA

Process Safety

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

How can we help you?

Whether you need to measure pressure, temperature, flow, level or weight, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.

Customer Support: 1-800-333-7421

Contact Us