SITRANS AW200

WirelessHART Adapter

The SITRANS AW200 is a WirelessHART adapter which allows standard wired HART/4…20 mA devices to be connected to a WirelessHART network. By installing the SITRANS AW200 on an existing analog-wired HART device, users can utilize all diagnostic information at the maintenance station without any risk of impairing operation. In the case of a new installation, various proven HART transmitters can be used in combination with SITRANS AW200 for efficient measurement implementation.

SITRANS AW200 Catalog Specifications

Download PDF

Benefits

  • HART/4...20 mA signal transmission via wireless
  • Up to 4 devices can be connected in multidrop mode
  • Configurable with standard tools support EDD – e. g. SIMATIC PDM, HART handheld communicator
  • Supports burst mode and event notification for adapter and subdevices
  • Power-up single connected device with battery or devices can be powered externally
  • Antenna position adjustable in vertical position
  • Direct mounting on the field device or separate mounting with mounting kit

Detail

 Input: One-device input channel
One point-to-point with HART device or 4...20 mA device 
Up to four externally powered 
HART devices can be operated in multidrop mode
 Input: Communication type
HART communication in multi-drop mode (compatible withHART V7.0 or previous version), 4...20 mA current signal in point-to-point connection
 Output
WirelessHART radio in 2.4 GHz

Download, Support, Services

Find downloads, support and services for Siemens supplementary components
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Small changes delivering visible results

Don’t miss out on the insights supplementary components can bring your processes. Pairing your instrumentation with these devices delivers the critical information you need to keep operations moving smoothly.

Customer Support: 1-800-333-7421

Contact Us