SITRANS RD100

RD100 remote display

Remote Display

The SITRANS RD100 is a 2-wire loop powered, NEMA 4X enclosed remote digital display for process instrumentation. The RD100 is very versatile. It can be installed indoors or outdoors, in hot or cold environments, and in safe or hazardous areas. It has been approved by FM and CSA as Intrinsically Safe and non-incendive, and operates from -40 to +85 ºC (-40 to +185 ºF), adding only 1 V to the loop. The RD100 has a large 1" (2.54 cm) high display making it easy to read. Calibration consists of a quick two-step process involving the adjustment of only two non-interacting potentiometers. Key Applications: Remotely displays process variables in level, flow, pressure, temperature and weighing applications, in a 4 to 20 mA loop.

RD 100 Catalog Specifications

Download PDF

Benefits

  • Easy setup
  • Approved for hazardous locations
  • NEMA 4X, IP67 impact-resistant enclosure
  • Simple two-step calibration
  • Two modes of input allow for easy servicing, with no interruption of loop required

Download, Support, Services

Find downloads, support and services for Siemens supplementary components
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Small changes delivering visible results

Don’t miss out on the insights supplementary components can bring your processes. Pairing your instrumentation with these devices delivers the critical information you need to keep operations moving smoothly.

Customer Support: 1-800-333-7421

Contact Us