SITRANS RD150

USA | Remote Display - SITRANS RD150

Remote Display

The SITRANS RD150 is a remote digital display for 4 to 20 mA and HART devices. Easy to use basic configuration of HART instruments using HART commands and advanced configuration of connected instruments using USB and computer.

RD150 Catalog Specifications

Download PDF

Benefits

  • Ease of use through 4-button menu driven display
  • Backlit display for visibility in various light conditions
  • Flexible mounting options for easy installation
  • Full configuration of connected sensors with optional USB Communicator and PC

Detail

Input Types
4 to 20 mA or HART
Display

5 Digits

7 x 13 mm (0.28 x 0.51 inch)

Operating Temperature
-20 to 70 °C (-4 to 158 °F)
Options
Plastic, stainless steel or aluminum housings up to IP68

Key Applications

Remotely displays process variables in level, flow, pressure, temperature and weighing applications, in a 4 to 20 mA HART loop

Download, Support, Services

Find downloads, support and services for Siemens supplementary components
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

USA - Service offers

Process Instrumentation Service

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

USA - Online Support

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

USA - Process Instrumentation training

Process Instrumentation Training

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

USA - Process Safety

Process Safety

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Small changes delivering visible results

Don’t miss out on the insights supplementary components can bring your processes. Pairing your instrumentation with these devices delivers the critical information you need to keep operations moving smoothly.

Customer Support: 1-800-333-7421

Contact Us