SITRANS RD300

Remote Display
The SITRANS RD300 is a remote display for level, flow, pressure, weighing, and other process instruments. This display also acts as a multi-purpose, easy to use rate/totalizer ideal for flow rate, total, and control applications. Data can be remotely collected, logged and presented on your local computer using the free downloadable RD software. The display accepts a single input of current and voltage. This makes the RD300 an ideal fit for use with most field instruments. The RD300 can be set up as a standard panel mount, or combined with optional enclosures to allow it to house up to 6 displays. Key applications: Tank farms, pump alternation control, local or remote display of level, flow, pressure and weighing instrument values, PC monitoring and data logging with RD software.
Benefits
- Easy setup and programming via front panel buttons or remotely using RD software
- Display readable in sunlight
- Input: accepts current and voltage
- Single or dual 24 V DC transmitter power supply
- Serial communication using built in protocol or Modbus RTU
- Supports up to 8 relays and 8 digital I/O for process control and alarming
- 32-Point linearization, square root or exponential linearization
- Multi-pump alternation control
- Supports total, grand total or non-resettable grand total
- 9-digit totalizer with total overflow feature
- Large dual-line 6-digit display
- Configure, monitor, and datalog from a PC
- Dual-Input option with math functions: addition, difference, average, multiplication, division, minimum, maximum, weighted average, ratio, concentration