SITRANS RD500

Remote Data manager

Remote Data Manager

The SITRANS RD500 is a remote data manager providing integrated web access, alarm event handling, and data capture for instrumentation. The RD500 is an easy-to-use remote data manager, using a web-based application and hardware modules. 

RD500 Catalog Specifications

Download PDF

The unique modular approach of the RD500 allows a variety of process signals to be monitored, while the serial ports allow data to be collected from any Modbus RTU device. The RD500 comprises a master communications module, and up to 16 slave modules. Various module types are available, allowing up to a maximum of 128 conventional inputs and outputs. The RD500’s serial ports can collect data from up to 247 Modbus RTU slave devices including field instruments. The RD500's built-in web server, FTP, and email client allows the process to be monitored remotely. Alarm notifications are communicated through email and SMS text messages to one or more recipients to ensure that appropriate actions are taken by personnel. The RD500 supports external modems, providing flexibility for applications in which cellular or landline connectivity is desired. The RD500 is configured via a web-based interface - a standard browser is all the software you need to configure your system.

 

Key Applications: remote monitoring of inventory, process, and maintenance applications, with web access to field instrumentation

Benefits

  • RD500 supports report and alarm events via email, SMS, and FTP transfer
  • Web server provides worldwide access to instrument data log and RD500 configuration and setup
  • Offers scalability with optional I/O modules for current (4 to 20 mA), voltage (0 to 10 V), thermocouple (TC), resistance temperature detector (RTD), and digital I/O
  • 10 base-TI 100 Base-TX ethernet and support for 3G, GSM, GPRS, and PSTN provide flexible remote communications options
  • Supports up to 128 devices with the flexible I/O modules and up to 247 Modbus serial devices
  • Integrated FTP server and client supports FTP data synchronization to central servers
  • Compact flash slot supports up to 2 Gigabytes of expandable memory for data capture and storage.
  • Log files formats are CSV (comma separated values) for data files and HTML for report files

Download, Support, Services

Find downloads, support and services for Siemens supplementary components
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Small changes delivering visible results

Don’t miss out on the insights supplementary components can bring your processes. Pairing your instrumentation with these devices delivers the critical information you need to keep operations moving smoothly.

Customer Support: 1-800-333-7421

Contact Us