Sensor SITRANS TS200

The temperature sensor line is equipped with direct mount connectors (M12, Lemo usw.). With its construction based on mineral insulated cable (MIC) supports a wide range of applications. Due to compession fittings or soldering nipples the installation is simple and flexible. With the optional surface adapter the measuring of surface temperature are supported. The certificate for intrinsic safety allows the operation even in Zone 0 without the need of additional thermowell. This application grands an outstanding reaction time.

Industry Mall

Select and order

Benefits

  • Universal use for a wide range of applications  

  • Variety due modular concept  

  • ATEX and IEC EX-approvals, designed for use in Zone 0

Detail

Output
direct sensor signal

Max. operaton temperature

 

-measuring point

 

 

- cable end

 

 

Pt 100 Basic: -30...+400°C

Pt 100 Extended: -196...+600°C

Thermo couple -196...+1100°C

(Depends on type)

-40°...+80°C

Ingress protection
IP54

Download, Support, Services

Find download, support and services for Siemens Temperature Measurement.

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Controlling your process every step of the way with SITRANS T

The most widely used measurement in many diverse industries, accurate and reliable temperature monitoring is critical to your processes. Take advantage of Siemens wide range of devices for temperature measurement and you will find both significant savings and improvements to your operations.

Your direct line to Siemens

Contact your regional partner