SITRANS TH400

USA - SITRANS TH400

Temperature Transmitter

SITRANS TH400 is available either with PROFIBUS PA or FOUNDATION Fieldbus (FF). It is designed to support all common RTD, thermocouple, resistance and millivolt sensors. Setup is quick and easy with SIMATIC PDM(PA) or AMS and a handheld communicator(FF). Due to its small size, the device allows flexible mounting options, even in a DIN Type B connection head.

Catalog Specifications

Download PDF

Benefits

  • Linearization of the sensor values

  • High accuracy across entire ambient temperature range

  • Reduces plant noise

  • Alarm signal for sensor break or short-circuit

  • Electromagnetic compatibility (EMC) according to DIN EN 61326 and NE21

  • Saves expensive compensation cables with internal reference junction

  • Galvanic isolation for accuracy and safety in thermocouple applications

  • Single- or dual-point trim

  • Custom characteristic curve for application of non-standard sensors

  • Difference- and average measurement

  • Measuring value of second sensor for redundancy

  • Extensive diagnostics

  • Simulation mode

  • Explosion protection for US, Canada and Europe

  • Rugged design, fully potted electronics

Detail

Input
Resistance thermometers, thermocouples, resistance-type sensors, DC sources
Output
PROFIBUS PA (variant), Foundation Fieldbus (variant)

Download, Support, Services

Find download, support and services for Siemens Temperature Measurement.
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

USA | Process Instrumentation Services

Process Instrumentation Services

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

USA | Siemens Industry Online Support (SIOS)

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

USA | Process Instrumentation Training

Process Instrumentation Training

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Process Safety

Process Safety

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Controlling your process every step of the way with SITRANS T

The most widely used measurement in many diverse industries, accurate and reliable temperature monitoring is critical to your processes. Take advantage of Siemens wide range of devices for temperature measurement and you will find both significant savings and improvements to your operations.

Customer Support: 1-800-333-7421

Contact Us