SITRANS TW

USA - SITRANS TW

Temperature Transmitter

SITRANS TW is a consistent further development of the proven SITRANS T 4-wire mounting rail device. Its diagnostic and simulation functions provide the necessary transparency during commissioning and operation. Its HART®-interface makes the SITRANS TW easily adaptable to any measuring job with SIMATIC PDM. Physical values can be preset with the simulation function. This enables testing of the complete signal path right as far as the control system without the need for tools. 

Catalog Specifications

Download PDF

Benefits

  • Explosion protection [EEx ia] or [EEx ib] for measurements with sensors in the hazardous area
  • Temperature-linear characteristic can be selected for all temperature sensors
  • Diagnostic functions
  • Slave pointer functions

 

Detail

Input
Resistance thermometers, Thermocouples, Resistance-type sensors, DC sources, Current sources
Output
4 ... 20 mA, HART
2 ... 10 V, HART
Approvals
II (1) G [Ex ia Ga] IIC / II (1) D [Ex ia Da] IIIC (depending on the device type)
Certificates

EAC Ex (GOST)

Download, Support, Services

Find download, support and services for Siemens Temperature Measurement.
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

functional safety

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Controlling your process every step of the way with SITRANS T

The most widely used measurement in many diverse industries, accurate and reliable temperature monitoring is critical to your processes. Take advantage of Siemens wide range of devices for temperature measurement and you will find both significant savings and improvements to your operations.

Customer Support: 1-800-333-7421

Contact Us