Milltronics MLC belt scale 

USA - Milltronics MLC Belt Scale

Milltronics MLC is a low-capacity belt scale for light belt loading. The MLC is suitable for monitoring such products as fertilizer, tobacco, animal feed pellets, or sugar. The MLC’s proven use of parallelogram style load cells results in fast reaction to vertical forces, ensuring instant response to product loading. 

The MLC design provides outstanding accuracy and repeatability even with very light loading. The MLC may be easily installed in existing flat belt conveyors or belt feeders. Operating with Milltronics BW500 or SIWAREX FTC microprocessor- based integrators, the MLC indicates flow rate, total weight, belt load and belt speed of bulk solids materials on a belt conveyor. A speed sensor monitors conveyor belt speed for input to the integrator. When used in conjunction with the Milltronics BW500 integrator with PID controller, the MLC may also be used in the food industry as part of a pre-feed control system for extruders, cookers and dehydrators.

Benefits

  • Unique parallelogram style load cell design

  • Designed for light product loading

  • Compact and easy to install

  • System includes weighing idler

  • Stainless steel option

  • Low cost of ownership

Detail

Maximum capacity
50 t/h (55 STPH)
Belt Speed
2.0 m/s (400 fpm)
Particle Size (max.)
<25 mm (1 inch)
Accuracy
±0.5 to 1 %

Download, Support, Services

Find downloads, support and services for Siemens Weight Measurement.
USA | support request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

USA | Siemens Industry Online Support (SIOS)

Siemens Industry Online Support (SIOS)

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

USA | Training

Process Instrumentation Training

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries and a range of on-line training videos and resources.

Contact

How can we help you?

Whether you need to measure pressure, temperature, flow, level or weight, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.

Customer Support: 1-800-333-7421

Contact Us