Bend Pulleys

A bend pulley is an optional component to belt scale weighing systems. The bend pulley provides a convenient interface to the conveyor belt to provide rotary motion for the speed sensor. A speed sensor installed using a bend pulley is subject to less slippage than if the speed sensor was installed at the head pulley. The speed sensor installation is easier when using a bend pulley as there is more room than is often available when the sensor is installed at the tail or snub pulley. The bend pulley also creates added clearance for the belt scale. Bend pulleys from Siemens Milltronics are available in different sizes, and have options like stainless steel, epoxy coating, or 0.25" thick rubber lagging which discourages the build-up of material on the bend pulley. Each bend pulley is supplied with two pillow blocks.

Industry Mall

Select and order

Download, Support, Services

Find downloads, support and services for Siemens Weight Measurement.

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

How can we help you?

Whether you need to measure pressure, temperature, flow, level or weight, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.

Your direct line to Siemens

Contact your regional partner