Test Chain

USA - Test Chain

A test chain is a dynamic calibration tool used to simulate material loading on belt scales or weighfeeders. Test chain calibration is used for testing mechanical belt scales, and to calibrate high capacity electronic belt scales and weighfeeders that cannot be calibrated using material tests. During the calibration, the test chain is applied to the conveyor belt and is secured at both ends so that the chain remains stationary over the weighing length. The chain rolls on the surface of the moving belt conveyor, providing dynamic scale loading of a known weight value, and thus supplying the calibration reference. The roller test chain simulates live material loading by causing the belt's structure to deflect similar to when material is present. A much greater test load can be applied to high capacity belt scales and weighfeeders because most weighbridge designs can only accommodate a limited number of static weights applied to the suspension. The high capacity test load is especially important on systems using mechanical weighing elements and lever systems because they calibrate the systems with test load values close to normal operating loads.

Industry Mall

Select and order

Download, Support, Services

Find downloads, support and services for Siemens Weight Measurement.

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

How can we help you?

Whether you need to measure pressure, temperature, flow, level or weight, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.

Your direct line to Siemens

Contact your regional partner