SIWAREX WL230 SB-S SA

USA - SIWAREX WL230 SB-S SA base plate with elastomer bearing

Base plate with elastomer bearing

A self-aligning bearing unit is created by combining a base plate, an elastomer bearing and a SIWAREX WL230 SB-S SA shear beam load cell. The elastomer bearing is designed to suppress oscillations and shocks by reducing the transverse forces on the load cell.

Catalog Specifcations

Download PDF

Decription

This unit is designed to prevent high tensions on the load cell body from lateral forces. These forces can occur during operation due to the change in environmental pressure causing an expansion of a scale platform or a load cell-mounted vessel. The force, acting in the measurement direction, is applied into the load cell with a low damping. Both base plate and elastomer bearing have an easy setup on a scale. The stainless steel base plate provides a proper mounting of the load cell on the base. In case of lateral movements of the load carrier of more than 4 mm (0,16 inch) in horizontal direction, the clearance of the carrier has to be limited (e.g. by stay- or check rods). The load cell is not included in the scope of delivery of the base plate and the elastomer bearing.

Benefits

  • Self-aligning bearing unit

  • Easy mounting

  • Low interference

Detail

Material base plate

Stainless steel

Material elastomer bearing
Neoprene, stainless steel

Download, Support, Services

Find downloads, support and services for Siemens Weight Measurement.
Process Instrumentation Services USA

Process Instrumentation Services

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Process Instrumentation Training

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

functional safety

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

How can we help you?

Whether you need to measure pressure, temperature, flow, level or weighing, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.

Customer Support: 1-800-333-7421

Contact Us