SIWAREX WL230 BB-S SA

USA - Elastomer bearing SIWAREX WL230 BB-S SA

Elastomer bearing

The self-centering elastomer bearing for the SIWAREX WL230 BB-S SA series load cells is the ideal load introduction element for scales without guide elements. It helps to dampen vibrations and shocks. Elastomer bearings are rubber-metal composites made of neoprene and stainless steel. They ensure large spring excursions (i.e. a high degree of damping) despite small dimensions. In combination with the base plate and integral overload protection, it ensures that the load cell is not damaged by static overloading with vertical forces of up to 5 kN. The load cell and the base plate are not included and must be ordered separately from the elastomer bearing.

Catalog Specifications

Download PDF

Benefits

  • High degree of damping

  • Overloading protection for up to 5kN

  • Available for 10 kg up to 500 kg loads

Details

Material
Neoprene, Stainless steel

Download, Support, Services

Find downloads, support and services for Siemens Weight Measurement.
Process Instrumentation Services USA

Process Instrumentation Services

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Process Instrumentation Training

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

functional safety

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

How can we help you?

Whether you need to measure pressure, temperature, flow, level or weighing, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.

Customer Support: 1-800-333-7421

Contact Us