SIWAREX EB

Extension Box
The SIWAREX EB extension box is used to lengthen load cell connection cables. Load cells can be connected using 4-wire and 6-wire systems. The extension box has a housing made of die-cast aluminium, which is sealed against penetration of dust and splashed water in accordance with IP66. The cables enter the casing via metric EMC cable glands and are connected to spring-mounted terminals. The spring-mounted system results in vibration-resistant, maintenance-free connections.
Benefits
High degree of protection against water and dust
Vibration-resistant, maintenance-free connections
Detail
Contact
How can we help you?
Whether you need to measure pressure, temperature, flow, level or weighing, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.