SIWAREX WL280 RN-S SA

USA - Compact mounting unit and guide element SIWAREX WL280 RN-S SA

Compact mounting unit and guide element

The compact mounting unit and guide element create a self-centering unit when installed with SIWAREX WL280 RN-S SA series load cells.

Catalog Specifications

Download PDF

 

Guide elements are used primarily when the sideward movement of a load bearing implement affected by transverse forces is to be suppressed. These transverse forces could be caused by the startup of an agitator in a container, braking or acceleration forces of a roller table, or wind forces in the case of outdoor silos.

 

The guide element can be mounted on the front or the back of the compact installation unit. If needed, two guide elements can be used in order to double the transverse force that can be applied.

 

The compact mounting unit itself comprises a base plate and a top plate, a pressure piece with flat seal and a pendulum support. A highly flexible grounding cable between the top plate and base plate conducts interfering currents away from the load cell.

 

The compact mounting unit allows the top plate and the load bearing implement to be deflected up to two/three millimeters to the side in all directions. Through the use of the compact installation unit as mounting aid, the load cells are optimally aligned. This is essential for ideal utilization of the load cells in terms of accuracy.

 

The load cell must be ordered separately from the compact mounting unit.

Benefits

  • Self-aligning bearing unit

  • Mounting aid for error-free installation

  • Optimum alignment of load cells

  • Simple configuration

  • Low susceptibility to faults

Detail

Material
Stainless steel

Download, Support, Services

Find downloads, support and services for Siemens Weight Measurement.
Process Instrumentation Services USA

Process Instrumentation Services

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Process Instrumentation Training

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

functional safety

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

How can we help you?

Whether you need to measure pressure, temperature, flow, level or weighing, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.

Customer Support: 1-800-333-7421

Contact Us