SIWAREX WL270 CP-S SB

USA - Mounting Unit SIWAREX WL270 CP-S SB

Mounting Unit

The compact mounting kit for SIWAREX WL270 KE CP-S SB makes it easy to mount the load cell and ensure safe and reliable operation.

Catalog Specifications

Download PDF

 

 

The mounting kit and the SIWAREX WL270 KE CP-S SB load cell are made of stainless steel and both can be installed in aggressive environments. The mounting kit is delivered pre-assembled and it can be used as a mounting “dummy” for your application. Before the load cell is installed, welding or other installation work can be completed without risk of damaging the load cell. Inserting the load cell is straightforward: first, release the clamp to insert the load cell. Next, tighten the clamp to secure the load cell. The last step is to lower the load carrier, which is done via hex-nuts in a very safe and controlled way.

 

The design is self-aligning and allows horizontal displacements up to 8 mm. Additional safety features include integrated overload protection and lift lock. If the load cell is damaged in any way, it can be replaced by lifting the top plate of the mounting kit and exchanging the load cell.

Benefits

  • Ease of mounting the load cell

  • Applicable as mounting and welding “dummy”

  • Self-aligning, allowing a maximum horizontal displacement of 8 mm 

  • Lift lock integrated

  • Easy replacement of load cell

Detail

Material
Stainless steel

Download, Support, Services

Find downloads, support and services for Siemens Weight Measurement.
Process Instrumentation Services USA

Process Instrumentation Services

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Process Instrumentation Training

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

functional safety

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

How can we help you?

Whether you need to measure pressure, temperature, flow, level or weighing, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.

Customer Support: 1-800-333-7421

Contact Us