SIWAREX WL270 CP-S SB

USA - Pressure piece set SIWAREX WL270 CP-S SB

Pressure piece set

In combination with a pressure piece set, the SIWAREX WL270 CP-S SB load cell produces a self-centering, self-aligning bearing. This unit is particularly suitable for installation in container, hopper and vehicle scales.

Catalog Specifications

Download PDF

The SIWAREX WL270 CP-S SB pressure piece set consists of an upper and lower pressure piece. Assembled with the load cell, the pressure piece set forms a self-centering unit with integrated torsion guard. The self-centering, self-aligning bearing allows the load bearing to follow horizontal displacements (e.g. due to temperature fluctuations). If the load support is laterally displaced by more than 8 mm (0.32"), the design of the load support must include stops or guide elements for restricting sideways play. Lifting of the load support must be prevented. The load cell must be ordered separately.

 

Typical applications: container, hopper and vehicle scales

Benefits

  • Integrated torsion guard

  • Self aligning, allowing a maximum horizontal displacement of 8 mm 

Detail

Material
Stainless steel

Download, Support, Services

Find downloads, support and services for Siemens Weight Measurement.
Process Instrumentation Services USA

Process Instrumentation Services

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Process Instrumentation Training

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

functional safety

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

How can we help you?

Whether you need to measure pressure, temperature, flow, level or weighing, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.

Customer Support: 1-800-333-7421

Contact Us