SIWAREX WL270 K-S CA

USA - SIWAREX WL270 K-S CA Self-aligning bearing

Self-aligning bearing

The self-centering, self-aligning bearing for SIWAREX WL270 K-S CA load cells is suitable for use in container and hopper scales.

Catalog Specifications

Download PDF

 

 

This self-aligning bearing for SIWAREX WL270 K-S CA load cells is comprised of two pressure plates and the load cell, which together form a self-centering unit. This allows the top plate, and thus the load bearing implement, to accommodate horizontal displacements (e.g. due to temperature fluctuations).

 

If the load bearing implement is displaced by more than a specific value in the horizontal direction, measures for restricting sideways play (e.g. stops) is provided by the load bearing. Lifting of the load bearing implement must be prevented. The load cell must be ordered separately.

 

Heavy load versions

 

Suitable mounting units are also available for heavy load cells with 350 and 500 t (344.47 and 492.10 tn. l.) rated loads. These are also designed as self-centering, self-aligning bearings.

 

Typical applications: container and hopper scales

Benefits

  • Accommodation of horizontal displacements

  • Several models for the right rated load

Details

Material
Painted steel

Download, Support, Services

Find downloads, support and services for Siemens Weight Measurement.
Process Instrumentation Services USA

Process Instrumentation Services

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Process Instrumentation Training

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

functional safety

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

How can we help you?

Whether you need to measure pressure, temperature, flow, level or weighing, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.

Customer Support: 1-800-333-7421

Contact Us