SITRANS WF200 and WF250

SITRANS WF200 and WF250 dry solids flow meter - USA

Medium- to high-capacity dry solids flow meters

The SITRANS WF200 and WF250 are medium- to high-capacity flow meters for various product sizes, densities and fluidities.

SITRANS WF200 Series Catalog Specifications

Download PDF

Description

SITRANS WF200 and WF250 flowmeters are medium to high capacity flowmeters for various product sizes, densities, and fluidities.

 

Operating with a microprocessor based integrator package, the WF200 series flowmeters display flow rate, totalized flow, and rate alarms. Outputs are 0/4 to 20 mA proportional to rate and contact closure for remote totalization. Dry bulk solids enter the flowmeter before continuing through the process unhindered.

 

The load cells convert the horizontal force of the deflection into an electrical signal. The integrator processes this into flowrate and integrated total weight. The sensing process is immune to the effect of product build-up as only the horizontal force is measured.

 

With load cells located externally to the process, the WF200 series flowmeters measure high capacities with a maximum rate of 990 STPH (900 t/h). For high capacity aerated gravity conveyor pre-feed, the WF250 has a maximum rate of 990 STPH (900 t/h).

 

WF200 and WF250 User Manuals

 

 

Benefits

  • For specialized pre-feed applications
  • Sensing element mounted outside process

  • Flow rates from 220 to 990 STPH (200 to 900 t/h)
  • Process temperature to +212 ºF (+100 ºC)

Typical Applications

WF200
Grinding mill rejects in cement, load-out of grains and seeds
WF250
Cement in aerated gravity conveyor

Download, Support, Services

Find downloads, support and services for Siemens Weight Measurement.

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

services

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries and a range of on-line training videos and resources.

Contact

How can we help you?

Whether you need to measure pressure, temperature, flow, level or weight, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.

Customer Support: 1-800-333-7421

Contact us