SIWAREX IS

Ex-Interface
The SIWAREX IS Ex-interface is a barrier separating the load cells installed in the hazardous area from the weighing processors in the non-hazardous area according to the "intrinsically safe" type of protection. Two versions for switch cabinet assembly are available. The SIWAREX IS Ex interface can be used for all SIWAREX weighing modules. It contains 6 safety barriers and has the designation to ATEX II(2)G[EEx ib] II.
Benefits
Versatile capabilities; different versions available
Very minimal Interference with the load cell signal and therefore approved for scales requiring verification
Typical applications: barrier separating the load cells installed in a hazardous area
Detail
Contact
How can we help you?
Whether you need to measure pressure, temperature, flow, level or weighing, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.