The powerhouse in the compact CNC class

SINUMERIK 828
With its unique CNC performance, the Siemens SINUMERIK 828D control sets productivity benchmarks when it comes to milling and turning on standard machines, as well as functions to simply automate grinding machines. With new SINAMICS drives and SIMOTICS motion control motors SINUMERIK 828D is now even more productive.

Siemens Machine Tool Day 2020: Virtual Event on demand
Digitalization in Machine Tool Manufacturing – thinking further
Watch the recorded sessions
With the technology-specific system software of the SINUMERIK 828 CNC, the range of applications extends from vertical and basic horizontal machining centers – naturally also for mold making applications – surface and cylindrical grinding machines up to two-channel turning centers with counter spindle, driven tools and Y axis. Rugged hardware architecture and intelligent control algorithms, along with premium drive and motor technology, ensure the highest dynamic response and precision when machining.
Extended software-controlled compensation functions such as friction, nodding and cogging torque compensation, as well as 3D collision monitoring in all operating modes, ensure additional quality for surface machining and high machine tool availability.
Using SINUMERIK Operate, all machining technologies, from basic to complex, can be intuitively handled with a standard "look & feel".
Optimum scalability in the compact class
Based on the three CNC performance versions (SW24x, SW26x and SW28x) favorably-priced compact as well as more complex machines with additional axes/spindles and 2 machining channels can be implemented.
As a consequence, SINUMERIK 828 controls are always perfectly adapted to the performance requirements of standardized machine concepts for turning (T), milling (M) and grinding (G).
Automated cells play a decisive role in making the production environment more productive and more flexible. Robots can be simply integrated into production workflows for handling tasks via the Run MyRobot /EasyConnect interface.
PPU 290
The PPU 290 facilitates multitouch operation of the SINUMERIK 828. The 15.6" panel is rugged and able to stand up to harsh environments. SINUMERIK Operate is optimized for touch operation.
Operator friendly
- Capacitive 15.6" color display in the 16:9 format
- Preconfigured sidescreen
- Intuitive multi-touch operation
- Full QWERTY keyboard
- Softkey selection using touch function
- Simple data transfer using front interfaces with degree of protection IP65 (USB 2.0, RJ45 Ethernet)
- Proximity/distance sensor for smart display control
Rugged and maintenance free
- Die-cast magnesium panel front with scratch-resistant glass
- Operators can wear work gloves
- NV-RAM memory without requiring a buffer battery
- No fan and hard disk
PPU 270.4 and PPU271.4
The high-resolution 10.4" TFT SINUMERIK 828 color displays are rugged and user friendly. SINUMERIK Operate facilitates intuitive and efficient machine operation.
Operator friendly
- 10.4" TFT color display in the 4:3 format
- Full QWERTY keyboard with short-stroke keys
- All operating screens can be quickly accessed using 16 softkeys
- Simple data transfer using front interfaces with degree of protection IP65 (USB 2.0, RJ45 Ethernet, CF card)
- Proximity/distance sensor for smart display control
Rugged and maintenance free
- Die-cast magnesium panel front with scratch-resistant glass
- Operators can wear work gloves
- NV-RAM memory without requiring a buffer battery
- No fan and hard disk
Operating components
The USB machine control panels facilitate user-friendly operation of the SINUMERIK 828 PPUs.
- With widths of 12, 16 and 19 inches, the optimum machine control panel is available for each PPU version
- Extremely robust and tough to cope with the harshest of workshop conditions (rugged die-cast magnesium)
- Simple commissioning via USB interface
- All versions include spindle and feedrate override

Are you a machine tool builder, system integrator or retrofitter looking for shorter lead times, easier ordering and quicker delivery?
Siemens is excited to introduce the new SINUMERIK 828D CNC Fast Package
program: From our warehouse door to your manufacturing floor — fast!
Fast Packages are the most frequently used SINUMERIK 828D CNC, SINAMICS drive, SIMOTICS motor and accessories. By stocking these typical packages in our Elk Grove Village, Illinois facility, you’ll benefit from a shortened lead time, a simplified ordering process, and fast and efficient delivery.
SINUMERIK 828 - Safety Integrated
Siemens is the pioneer when it comes to protecting man and machinery. For almost two decades now, SINUMERIK Safety Integrated has been the benchmark for safety technology integrated in the system for machine tools. SINUMERIK Safety Integrated involves intelligent system functions that provide the highest level of operator friendliness and safety for both operator and machine. For example, setting up the machine with the protective door open.
Teamed-up with the SINAMICS drive system, SINUMERIK 828 controls offer the optimum platform for implementing safe machine concepts.
SinuTrain - the control-identical NC-programming station
The SinuTrain offline programming station brings SINUMERIK Operate to the PC, including an animated machine control panel, to create a training situation that is very similar to that experienced in reality. This facilitates an easy transition from a training into a practical environment. This powerful tool allows NC programs to be programmed offline at a PC in an environment that is close to reality; these NC programs can then be directly transferred to the CNC. CNCs can be programmed in a training environment exactly as they will be subsequently used in real machines controlled by SINUMERIK. Perfectly tailored training packages are available as well as a free-of-charge basic version – everything you need for efficient training in your own environment.
SINAMICS S120 Combi – the optimum solution for compact machines
SINAMICS S120 Combi combines the performance of the modular SINAMICS S120 in a compact, rugged design. One infeed and up to four Cabinet Modules are integrated in one housing. This drive is the ideal basis for equipping compact standard machine concepts with a spindle power of 15 kW and up to five feed axes.
The SINAMICS S120 Combi now is available in an new frame size in two additional types. Their advantages are an even more compact design, a powerful Z-axis for milling machines and 3-fold overload capability.
SINAMICS S120 Booksize – ultimated drive power while saving space in the electrical cabinet
SINAMICS S120 Booksize devices combine compactness with power density. The width can be reduced for applications that are dimensioned according to the maximum current. The height has also been reduced as a result of a new motor connection/shield concept.
SIMOTICS S-1FK7 and SIMOTICS S-1FK2
High stall torques, high encoder accuracy and smooth running characteristics make SIMOTICS servomotors the optimum feed drive for machine tools. SIMOTICS S-1FK7 and S-1FK2 motors are available with various rated speeds, encoder types and moments of inertia and are precisely coordinated and matched with our SINAMICS S120 Combi drive system.
SIMOTICS S-1FK2 now provides even higher stall torques, higher machining quality and was further optimized regarding robustness and compact design.
SIMOTICS M-1PH8 and SIMOTICS M-1PH3
Compact SIMOTICS M-1PH8 and M-1PH3 induction motors have been specifically designed for use as spindle motors in machine tools, and are harmonized and matched to our SINAMICS S120 Combi drive system.
SIMOTICS M-1PH3 now provides 2-fold overload capability for high cutting performance as well as high robustness and easy handling.
Visit the Real-life Stories section of the CNC4You portal for several stories about SINUMERIK 828.
From our warehouse door to your manufacturing floor — fast!
There are seven (7) different pre-defined packages covering the most typical standard milling and turning machines.
They include:
- 3+1 Milling with 6.5 Nm feed axes + 10 kW spindle
- 3+1 Milling with 12 Nm feed axes + 22 kW flange mount spindle
- 3+1 Milling with 12 Nm feed axes + 22 kW foot mount spindle
- Milling with three (3) 12 Nm feed axes, no spindle with S120 Combi drive
- Milling with three (3) 12 Nm feed axes, no spindle with S120 Booksize drive
- Turning with three (3) 6.5 Nm feed axes, no spindle with S120 Booksize drive
- Turning 2+1, 12 Nm feed axes, 10 kW spindle
To learn more about the SINUMERIK 828D Fast Package program, simply complete the form below.
