SIMATIC ET 200eco PN M12-L

The next generation of machine-level block I/O with an IP65/67 protection class rating
With a new and compact housing, higher current carrying capacity, and a wide range of new functions: The new, completely innovated generation of the proven SIMATIC ET 200eco PN I/O family in IP65/67 perfectly supports cutting-edge machine and system concepts. The rugged modules can be installed directly on the machine to save space and costs, and offer numerous functions that are groundbreaking for systems outside of a control cabinet.
Even more functionality and flexibility in challenging operating conditions
The new SIMATIC ET 200eco PN model series stands for impressive performance even under extreme environmental conditions. With state-of-the-art functions, this model series offers optimal performance, flexibility, availability, and data transparency.Powerful and extremely rugged
The portfolio of the new generation SIMATIC ET 200eco PN consists of five compact, rugged digital modules as well as an IO-Link Master. With their small footprint, they are particularly well suited for use directly on the machine, even under challenging conditions. Only six powerful and comprehensively parameterizable modules largely cover the entire range of functionalities of the previous model series of 11 modules.
The M12-L-coded plugs for the power supply permit a higher current carrying capacity and thus significantly longer cable lengths in the field without additional supply cables.
With a protection class rating of IP 65/67, the proven metal housing is protected against dust and water and ensures reliable operation of the modules even under harsh environmental conditions: The UV-resistant and contaminant-resistant modules can even be operated outside factory buildings and offer numerous attractive innovations.