LOGO! Expansion Modules

LOGO! Expansion Modules

The flexible expansion modularity LOGO! Module

A wide range of expansion modules allows the user to set up a flexible LOGO! Configuration with a maximum of 24 digital inputs, 20 digital outputs, 8 analog inputs and 8 analog outputs possible.

Description

LOGO! Expansion Modules - flexible expansion modularity

More than just an extension... 

A wide range of expansion modules allows to set up an individual LOGO! configuration.
LOGO! 8: 24 digital inputs, 20 digital outputs, 8 analog inputs and 8 analog outputs!

 

If you do networking of several LOGO! one configuration can be expanded to overall 88 digital inputs, 80 digital outputs, 40 analog inputs and 24 analog outputs.


LOGO! 8 can also be connected to KNX sytems.

To combine different voltage levels you have to keep the following rule:
The basic module must be a 230 V version followed by 230 V expansion modules. Then an analog module must be used to achieve a galvanic isolation. Right from the analog module further analog modules or 12V / 24 V expansions can be attached.

Portfolio

The expansion modules at a glance

Expansion modules for connection to LOGO! Modular with digital inputs and outputs, analog inputs, or analog outputs.

Digital Modules

  • Relay outputs with max. 5 A output current.
  • Different modules:
    • 4 digital inputs, 4 digital outputs or
    • 4 digital inputs, 4 relay outputs or
    • 2 analog inputs or
    • 2 analog outputs.
  • Interface for connection to LOGO! modular logic modules.
  • Note on compatibility:
    - Expansion modules for LOGO! 8 can only be used on LOGO! 8 basic devices!
    - Expansion modules for LOGO! 6 and 7 cannot be used with LOGO! 8 basic devices.

LOGO! 8 digital modules

LOGO! DM8 12/24R

LOGO! DM8 24 / LOGO! DM16 24

LOGO! DM8 24R / LOGO! DM16 24R

LOGO! DM8 230R / LOGO! DM16 230R

Inputs

4

4 / 8

4 / 8

4 / 8

Input / supply voltage

12...24 V DC

24 V DC

24 V AC/DC* /

24 V DC**

115...230 V AC/DC

Permitted range

10.8 V... 28.8 V DC

20.4.... 28.8 V DC

20.4 V AC to 26.4 V AC*

20.4 V DC to 28.8 V DC

85 V AC to 265 V AC

100 V DC to 253 V DC

with  signal “0”

with  signal “1”

max. 5 V DC min. 8.5 V DC

max. 5 V DC min. 12 V DC

max. 5 V AC*/DC*/** min. 12 V AC*/DC*/**

max. 40 V AC min. 79 V AC

Input current

1.5 mA

2.1 mA* / 2 mA**

2.63 mA* / 2 mA**

0.08 mA AC

0.13 mA DC

Outputs

4; relays

4 / 8; transistors

4 / 8; relays

4 / 8; relays

Continuous current

5 A with resistive load; 3 A with inductive load

0.3 A

5 A with resistive load; 3 A with inductive load

5 A with resistive load; 3 A with inductive load

Short-circuit protection

External fuse required

Electronic (approx. 1 A)

External fuse required

External fuse required

Switching frequency

2 Hz with resistive load;

0.5 Hz with inductive load

10 Hz

2 Hz with resistive load;

0.5 Hz with inductive load

2 Hz with resistive load;

0.5 Hz with inductive load

Power loss

0.2  1.0 W at 12 V DC

0.3  1.0 W at 24 V DC

0.4..... 1.0 W* 

0.4..... 1.5 W*

0.5.... 2.4 W at 24 V AC*

0.2.... 1.2 W at 24 V DC*

0.35..... 1.6 W

at 24 V DC**

1.1. 3.3 W at 115 V AC*

2.4. 4.8 W at 240 V AC*

0.5.  1.8 W at 115 V DC*

1.2.  2.4 W at 240 V DC*

1.1. 4.5 W at 115 V AC**

2.4. 5.5 W at 240 V AC**

0.6.  2.9 W at 115 V DC**

1.2.  4.8 W at 240 V DC**

Dimensions (W x H x D)

35.5 (2 MW) x 90 x 58 mm

35.5 (2 MW)* x 90 x

58 mm /

71.5 (4 MW)* x 90 x

60 mm

35.5 (2 MW)* x 90 x

58 mm /

71.5 (4 MW)** x 90 x

60 mm

35.5 (2 MW)* x 90 x

58 mm /

71.5 (4 MW)** x 90 x

60 mm

Configure and order in the Tia Selection Tool 

*): only for DM8 modules

**): only for DM16 modules

Analog Modules

  • Relay outputs with max. 5 A output current.
  • Different modules:
    • 4 digital inputs, 4 digital outputs or
    • 4 digital inputs, 4 relay outputs or
    • 2 analog inputs or
    • 2 analog outputs.
  • Interface for connection to LOGO! modular logic modules.
  • Note on compatibility:
    - Expansion modules for LOGO! 8 can only be used on LOGO! 8 basic devices!
    - Expansion modules for LOGO! 6 and 7 cannot be used with LOGO! 8 basic devices.

LOGO!8 Analog Modules

LOGO! AM2

LOGO! AM2 RTD

LOGO! AM2 AQ

Supply voltage

12 V...24 V DC

12 V...24 V DC

24 V DC

Permitted range

10.8 V... 28.8 V DC

10.8 V... 28.8 V DC

20.4 V... 28.8 V DC

Analog inputs / analog outputs

2 / 0

2 / 0

2 x PT100 or PT1000

2-wire or 3-wire

0 / 2

Measuring range

-50 °C ... +200 °C

Input range

0 ... 10 V or 0/4 ... 20 mA

Output range

0 ... 10 V or 0/4 ... 20 mA

Resolution

10 bit

standardized to 0–1000

0.25 °C

10 bit

standardized to 0–1000

Cable  length (shielded and twisted)

max. 10 m

max. 10 m

max. 10 m

Encoder supply

none

0.5 mA

Power loss at 12 V DC at 24 V DC

 

0.2 W to 0.4  W

0.4 W to 0.8  W

 

0.2 W to 0.4  W

0.4 W to 0.8  W

 

0.4 W to 2.0 W

Dimensions (W x H x D)

35.5 (2 MW) x 90 x 58 mm

35.5 (2 MW) x 90 x 58 mm

35.5 (2 MW) x 90 x 58 mm

Configure and order in the 
Tia Selection Tool 

References

Experience what’s possible with LOGO!

Downloads & Support

Further Information

All about the LOGO! World.

Support Services

Within the framework of Online and Technical Support, Siemens Industry offers a wide range of services. Online Support, Technical Support...

Spare Parts Services 

Siemens Industry's spare parts services are available worldwide and provide smooth and fast supply of spare parts – and thus optimal plant availability.

SITRAIN - Digital Industry Academy

Further education for all Siemens industrial products - directly from the manufacturer, individually, with the latest methods.

Contact

Together we move on!

Together with our logo experts, we will work with you to develop the best solution for your automation project.

Just contact us

Your LOGO! Contact