Digital Substation

digital substation

How many U.S. utilities invested in the digital grid in 2017?

0 %
  • Energy systems are becoming increasingly decarbonized, distributed and digitalized. We continue to hear the terms “smart grid” or “active grid”, and statistics show that a majority of our nation’s utilities are investing in technologies in support of these trends. With no signs of slowing down, this investment is predicted to increase to around half a trillion dollars annually! It’s clear digitalization is having a huge effect on the power industry.

Get started on your path to a Digital Substation

In this guide, we explore the benefits of a Digital Substation and outline Siemens’ RUGGEDCOM solution, based on the global IEC 61850 standard for communications. Whether you are an early adopter of IEC, or you’ve taken a more cautious partial-adoption approach, this standard is gaining more popularity in the U.S., with many utilities deciding to cherry-pick portions of the standard and test at various levels.  We can help you get started.  Complete the form below for your free download of the guide.

What's inside the guide?

  • 6 key benefits of a Digital Substation
  • High level benefits summary for Grid Operations Management
  • RUGGEDCOM solution spanning Process Bus, Station Bus, Network Backbone, up to the Control Level.