Output Power Devices

A variety of outputs handle numerous applications
Siemens offers a range of UL and ULc listed output power devices including relays, dimmers, and 0-10 VDC dimming. Each output can be assigned various tasks, i.e., delayed, normal open, normal closed, etc., depending on the application setup.
Overview
The N 512 relay module features eight full-load, state-stable relays for switching lighting and other loads.
Features
- On/off/delay modes available
- Initial value of relay can be set for bus recovery
- Operation mode of the relay: NO/NC
- Operation mode Normal or time switch
- Default setting in case of bus voltage failure
Overview
Siemens offers relay modules with Load Check. The master and secondary feature up to 15 relays for switching lighting and other loads with current measuring and monitoring (load check).
Features
- Load check
- Can be extended simply from a 3-fold to a 6-, 9-, 12- or 15-fold switching actuator
- Push-button override
Overview
The Universal Dimmer is a KNX device with two dimmer outputs used for switching or dimming different types of dimmable lamps.
Features
- 2-channel applications with two independently controlled outputs
- 1-channel application only uses one output A or B with higher load
- Protection against short-circuit and temperature overload
Powerful incentives. Impressive savings.
No matter the size of your business, you can take advantage of incentives on HVAC equipment that help you save money and achieve your energy efficiency goals.
Energy Efficiency Rebates: Don’t miss out on local rebates and tax incentives that help reduce the overall expense of installing new HVAC equipment.