Wall Switches and Input Devices

Sleek wall switches offer many functions
Wall switches in the DELTA style have one, two or four vertically arranged pairs of buttons. The switches are mounted together with the design wall frame onto a bus coupling unit (BTM) – with no visible fasteners. The electrical connection between the wall switch and BTM is established via the Bus Transceiver Interface. (BTM and design wall frame are ordered separately.)
Wall switches for the DELTA style feature one, two or four vertically arranged pairs of buttons. A labeling field is placed in the middle between these buttons. These types of wall switches are available:
- Wall switch single, double and quadruple, with one orientation LED and one status LED per button.
- Wall switch quadruple, with one status LED per button, scene controller, and IR receiver-decoder.
Powerful incentives. Impressive savings.
No matter the size of your business, you can take advantage of incentives on HVAC equipment that help you save money and achieve your energy efficiency goals.
Energy Efficiency Rebates: Don’t miss out on local rebates and tax incentives that help reduce the overall expense of installing new HVAC equipment.
QIP Tax Deduction: Qualified interior improvements made by the taxpayer for existing non-residential buildings may be eligible for a tax deduction of the full amount of equipment and labor costs in a single year, without limitation on the size of the project.