Fire Safety City
From simple to sophisticated, Protection Matters for all buildings. Explore Fire Safety City!
Want to learn more? Tell us about your building and fire and life safety goals.
We’re dedicated to giving you the most efficient fire and life safety solutions, products, and services you need to protect people, assets, and buildings…from data centers and hospitals to campuses and high rise buildings. Siemens Technology Certified technicians install, service, and expand both Desigo® and Cerberus® PRO systems.
Desigo Fire Safety is the complete portfolio delivered by Siemens branches offering a total building solution. Desigo’s portfolio of fire panels, detection, mass notification, and integrated building management systems create an intelligent infrastructure to protect your building and its occupants.
Cerberus PRO is available from Siemens Solution Partners in the UL Fire & Life Safety market. Its comprehensive portfolio of fire panels, detection, Cloud Apps and management stations meets the needs of small-to-large or simple-to-complex applications.
Find the right trusted experts and system for your fire and life safety project.
Small & Simple
Retail bank
A retail office or bank requires simple, user friendly fire safety controls along with flexible detection criteria for different areas.
Siemens offers cost effective and efficient 50-point fire alarm systems, Cerberus® PRO or Desigo® Fire Safety, along with a range of standard to advanced detection.
Register to attend Fire Protection Systems for Small Buildings - 50 Point Systems webinar and learn about fire safety solutions for small to mid-sized buildings.
- Simple installation, control and maintenance
- Easy operation ensures customer safety at all times
- Flexible monitoring capabilities away from the panel
- Full line of smoke detection, including multi-criteria
- Releasing and NAC Expansion with PAD-5
- Releasing supported for pre action /deluge
- Quick and simple installation and auto-programming minimizes delays in getting business up and running
- Intuitive menus and clear messages on the panel provide straightforward operation
- Planned compatibility with future Siemens detectors and peripherals
- Built-in isolation, or ISOtechnology™, included on all major devices at no extra cost ensures better protection and increased business continuity due to faster trouble shooting and maintenance
- Cost efficient thermal, optical and thermal/optical detectors
- UL-268 approved detectors with built-in isolation, ISOtechnology™
- Highly sensitive, ASAtechnology™ multi-criteria detectors are backed by a No False Alarm Guarantee and protect sensitive or high-value areas
- More than 20 standard, pre-set detection profiles available based on environmental conditions
- Remote fire terminal provides flexible system control
- Integrated DACT for central monitoring services
- Connect detectors via 1 class A or 2 Class B circuits
- 4 system relays (alarm, supervisory, trouble, programmable)
- 2 auxiliary power connections
- Battery charging unit provides operation in the event of a power outage
Restaurant
Small restaurants require simple, user friendly fire safety systems along with flexible detection criteria for varied environments like the kitchen, bar, dining, restroom and storage facilities.
Siemens offers cost effective and efficient 50-point fire alarm systems, Cerberus® PRO or Desigo® Fire Safety, along with a range of standard to advanced detection to ensure smaller facilities are safe and sound.
Register to attend Fire Protection Systems for Small Buildings - 50 Point Systems webinar and learn about fire safety solutions for small to mid-sized buildings.
- Simple installation, control and maintenance
- Easy operation ensures customer safety at all times
- Flexible monitoring capabilities away from the panel
- Full line of smoke detection, including multi-criteria
- Releasing and NAC Expansion with PAD-5
- Releasing supported for pre action /deluge
- Quick and simple installation and auto programming means opening for business isn’t delayed
- Intuitive menus and clear messages on the panel provide straightforward operation
- Compatibility with future Siemens technology means an increased return on investment
- Easily monitors sprinkler systems for off-premise alerting and response
- Cost efficient thermal, optical and thermal/optical detectors for stable environments like dining rooms, foyer and storage areas
- UL-268 approved detectors with built-in isolation, ISOtechnology™
- Apply state of the art ASAtechnology™ multi-criteria detectors with a No False Alarm Guarantee to kitchen and bar areas
- Choose from 20+ standard, pre-set, environment detection profiles
Other small & simple
Small retail stores, clinics, convenience stores and other smaller buildings often require simple, user friendly fire safety controls along with flexible detection options.
Siemens offers cost effective and efficient 50-point fire alarm systems, or Cerberus® PRO or Desigo® Fire Safety, along with a range of standard to advanced intelligent detection.
Register to attend Fire Protection Systems for Small Buildings - 50 Point Systems webinar and learn about fire safety solutions for small to mid-sized buildings.
- Simple installation, control and maintenance
- Easy operation ensures customer safety at all times
- Flexible monitoring capabilities away from the panel
- Full line of smoke detection, including multi-criteria
- Conventional releasing available
- Releasing and NAC Expansion with PAD-5
- Releasing supported for pre action /deluge
- Quick and simple installation and auto-programming means permitting and opening for business isn’t a concern
- Intuitive menus and clear messages on the panel provide straightforward operation
- Compatibility to connect with future Siemens technology means an increased return on investment
- Built-in isolation, or ISOtechnology™, included on all major devices at no extra cost ensures better protection and increased business continuity due to faster trouble shooting and maintenance
- Cost efficient thermal, optical and thermal/optical detectors for stable environments provide flexibility for temperature ranges
- UL-268 approved detectors with built-in isolation, ISOtechnology™
- Highly sensitive, ASAtechnology™ multi-criteria detectors with a No False Alarm Guarantee for areas with sensitive or high value assets
- ASAtechnology™ detectors have 20+ standard, pre-set, environment detection profiles
Medium & Varied
Outpatient surgery center
A surgery center operates successfully when it is efficient and safe. Patient satisfaction and positive health outcomes are increased when downtime or disturbances are kept to a minimum.
Siemens offers fire alarm systems, Cerberus™ PRO Compact or Desigo™ Fire Safety Compact, along with a broad line of fire detectors to ensure healthcare facilities such as outpatient surgery centers can invest efficiently in life safety. These systems ensure that faculty and patients are not distracted by safety issues but are focused on patient care.
Register to attend Fire Protection Systems for Mid-Size Buildings - 252/504 Point Systems webinar and learn about fire safety solutions for mid-sized to large buildings.
- Flexible and scalable networkable panels
- Systems include broad detector portfolio, including multi-criteria fire/CO
- Optional management station provides detailed insight into and control of networked building systems
- Remote digital connection to multiple fire alarm systems through an encrypted digital connection through the cloud
- Remote viewing diagnostics
- Multi-criteria, Siemens ASAtechnology™ with fire and independent CO detection with audible bases
- Detectors include 20+ pre-set application/environment settings and low/high temperature alerts
- Detection for MRI areas with remote Siemens detector using Air Sampling
- Each detector with ASAtechnololgy is guaranteed to not succumb to deceptive phenomena
- A No False Alarm Guarantee, for ASAtechnology detectors, greatly reduces the potential for an unnecessary alarm to disturb patients and doctors
- Network up to 32 panels for future alterations or expansions to the building structure
- Assess status in real time and efficiently plan service calls via remote system analysis and evaluation
- Automatically configure devices and set detector profiles right from the panel
- Built-in isolation, or ISOtechnology™, included on all major devices at no extra cost ensures better protection and unobtrusive and disruptive service due to faster trouble shooting and maintenance
K-12 School
K-12 schools need to protect our most valuable assets, our children. Fire and life safety protection that meets code and standards, as well as provides a platform for expansion and migration to the most current technology is crucial.
Innovative and networkable fire alarm systems, Cerberus™ PRO Compact or Desigo™ Fire Safety Compact, along with a broad line of fire detectors ensure that in the event of a fire, faculty and students are protected. Siemens also provides mass notification solutions for larger applications like high school campuses.
Register to attend Fire Protection Systems for Mid-Size Buildings - 252/504 Point Systems webinar and learn about fire safety solutions for mid-sized to large buildings.
- Flexible and scalable panels that can be networked and integrated with a Siemens building/life safety management system
- Systems include broad detector portfolio, including multi-criteria fire/CO with a No False Alarm Guarantee
- Remote digital connection to multiple fire alarm systems through an encrypted digital connection through the cloud
- Siemens multi-criteria fire/CO detectors support increasing requirements for CO detection in school buildings
- Siemens ASAtechnology™ detection is highly sensitive and comes with a No False Alarm Guarantee
- A broad portfolio of green, non-ionization detection with 20+ profiles for varied environments such as IT/computer, kitchen, automotive and metal- or wood-working
- Mass notification solutions ensure that critical emergency information is communicated
- Emergency voice communication system is available as an add-on to Cerberus™ PRO and Desigo™ Fire Safety fire alarm systems
- Remote notification and real time IP camera through Siemens building and life safety management stations
- Up to 32 panels available with 250- or 500-points can be networked to allow for future alterations or expansions to the building structure
- Remote analysis and evaluation of the system provides real-time system status along with improved servicing planning
- Schools with Siemens MXL® fire systems can now upgrade to Desigo™ Fire Safety Compact or Cerberus™ PRO Compact Systems
- Built-in isolation, or ISOtechnology™, included on all major devices at no extra cost ensures better protection and increased business continuity due to faster trouble shooting and maintenance
Hotel
Hotels require highly reliable, flexible and intelligent fire safety systems to protect the facility. More importantly, protecting guests while not disturbing them with unnecessary alarms or system malfunctions is crucial.
Siemens offers intelligent 250- and 500-point fire alarm systems, Cerberus™ PRO Compact or Desigo™ Fire Safety Compact, along with a broad line of innovative fire detectors to ensure hotels meet code and also provide their customers with a safe, comfortable and hassle-free stay.
Register to attend Fire Protection Systems for Mid-Size Buildings - 252/504 Point Systems webinar and learn about fire safety solutions for mid-sized to large buildings.
- Flexible and scalable panels that can be networked as well as integrated with Siemens building/life safety management systems
- Systems include broad detector portfolio, including multi-criteria fire/CO to match varied environments in and around a hotel
- Hotel rooms are protected by Siemens ASAtechnology™ detection with fire and optional independent CO with an audible base
- Detectors comply with UL-268, UL-2075 and NFPA 720
- Detectors include 20+ pre-set application/environment settings
- Each hotel room detector with ASAtechnology is guaranteed to not succumb to deceptive phenomena like cigarette smoke, burned popcorn, or steam from shower
- Siemens No False Alarm Guarantee ensures false alarms are not the result of detector malfunction and guests are never unnecessarily disturbed
- Panels can be networked to accommodate future growth
- Remote analysis and evaluation of the system provides real-time status and facilitates service planning
- The system auto-configuration detects connected devices and supports the adjustment of detection profiles from the panel
- Built-in isolation, or ISOtechnology™, included on all major devices at no extra cost ensures better protection and increased business continuity due to faster trouble shooting and maintenance
E-House
E-Houses require fire and life safety protection that meets codes and standards and provides a platform for expansion and migration to the most current technology. It also offers comprehensive protection for every application for the most exceptional requirements like areas containing explosive or flammable materials, poorly accessible spaces, and historical buildings with aesthetic or architectural restrictions.
Sinorix™ fire suppression systems, scalable from small to large facilities, release clean agent that ensures any fire threat is eliminated within a matter of seconds, before crucial assets can be damaged. Innovative and networkable fire alarm systems, Cerberus™ PRO Compact or Desigo™ Fire Safety Compact, along with a broad line of fire detectors ensure that in the event of a fire the facility and its assets and occupants are protected.
Register to attend Fire Protection Systems for Mid-Size Buildings - 252/504 Point Systems webinar and learn about fire safety solutions for mid-sized to large buildings.
- Flexible and scalable panels can be networked and integrated with a Siemens building/life safety management system
- Systems include broad detector portfolio, including multi-criteria fire/CO with a No False Alarm Guarantee
- Siemens ASAtechnology™ detection is highly sensitive and comes with a No False Alarm Guarantee
- A broad portfolio of green, non-ionization detection with 20+ profiles for varied clean to dirty environments such as data centers, warehouses and industrial facilities
- Each detector with ASAtechnology is guaranteed to not succumb to deceptive phenomena
- A No False Alarm Guarantee, for ASAtechnology detectors, greatly reduces the potential for an unnecessary alarm to disturb business
- Sinorix™ is a customizable fire suppression solution that protects mission critical areas and prevents collateral damage
- With environmentally friendly fluid, Sinorix 1230 is quick, reliable and most importantly safe for facility employees
- Different ASA parameter sets can be used and can be switched over as a function of time or to accommodate processes
- Permanent, reliable and early fire detection even under frequently changing environmental conditions
- Panels that support modernization without interrupting business operations
- Up to 32 panels available with 250- or 500-points can be networked to allow for future alterations or expansions to the building structure
- Remote analysis and evaluation of the system provides real-time system status along with improved servicing planning
- Facilities with Siemens MXL® fire systems can now upgrade to Cerberus™ PRO Compact or Desigo™ Fire Safety
- Built-in isolation, or ISOtechnology™, included on all major devices at no extra cost ensures better protection and increased business continuity due to faster trouble shooting and maintenance
Other medium & varied
Shopping centers, motels, warehouses, offices and other mid-sized buildings require fire and life safety protection that meets codes and standards and provides a platform for expansion and migration to the most current technology.
Innovative and networkable fire alarm systems, Cerberus™ PRO Compact or Desigo™ Fire Safety Compact, along with a broad line of fire detectors ensure that in the event of a fire the facility and its assets and occupants are protected.
Register to attend Fire Protection Systems for Mid-Size Buildings - 252/504 Point Systems webinar and learn about fire safety solutions for mid-sized to large buildings.
- Flexible and scalable panels can be networked and integrated with a Siemens building/life safety management system
- Systems include broad detector portfolio, including multi-criteria fire/CO with a No False Alarm Guarantee
- Siemens ASAtechnology™ detection is highly sensitive and comes with a No False Alarm Guarantee
- A broad portfolio of green, non-ionization detection with 20+ profiles for varied clean to dirty environments such as auto repair shops, data centers, warehouses and industrial facilities
- Each detector with ASAtechnololgy is guaranteed to not succumb to deceptive phenomena
- A No False Alarm Guarantee, for ASAtechnology detectors, greatly reduces the potential for an unnecessary alarm to disturb business
- Up to 32 panels available with 250- or 500-points can be networked to allow for future alterations or expansions to the building structure
- Remote analysis and evaluation of the system provides real-time system status along with improved servicing planning
- Facilities with Siemens MXL® fire systems can now upgrade to Cerberus™ PRO Compact or Desigo™ Fire Safety
- Built-in isolation, or ISOtechnology™, included on all major devices at no extra cost ensures better protection and increased business continuity due to faster trouble shooting and maintenance
Large & Sophisticated
Data center
For data centers, avoiding downtime or interruption to operations is extremely important. Identifying and addressing fire and changes in environment is crucial to business success and continuity.
Siemens provides an industry leading portfolio to keep data centers safe and up and running. Cerberus™ PRO Modular and Desigo™ Fire Safety Modular systems are an extremely powerful detection system with a broad portfolio of early warning and highly sensitive detection. Sinorix™ fire suppression systems, scalable from small to large facilities, release clean agent that ensures any fire threat is eliminated within a matter of seconds, before crucial assets can be damaged.
Register to attend the Fire Protection Systems for Large and Sophisticated Buildings - Modular Systems webinar and learn about customized fire safety solutions for large and complex buildings.
- A complete solution for early detection, alarm and suppression protection at the highest levels
- Industry leading flexibility for fire detection
- Robust portfolio for Very Early Warning Fire Detection (VEWFD)
- Highly sensitive ASAtechnology™ detection from Siemens that complies with NFPA 720, NFPA 76 (Telco), UL-268 and UL-2075
- Desigo Fire Safety Modular and Cerberus™ PRO Modular systems provide a cost efficient and high-level interface with most VESDA Net devices
- Sinorix™ is a customizable fire suppression solution that protects mission critical areas and prevents collateral damage
- With environmentally friendly fluid, Sinorix 1230 is quick, reliable and most importantly safe for facility employees
- PAD-5 provides addressable releasing and notification appliance circuits
- Bi-directional Amplifier Systems (BDA) available to provide reliable radio coverage for first responders
- Desigo™ Fire Safety Modular and Cerberus™ PRO Modular are a premier fire alarm system providing innovative control, detection and messaging capabilities
- The TXR-320 releasing panel offers deluge, pre-action and agent release all in one conventional panel
- Building and life safety management systems give real time, customized views of networked systems
University campus
Campus environments can pose unique challenges. One size does not fit all. Buildings are different sizes and serve different functions. Mixed equipment environments can make it difficult to assess safety systems. Populations are varied and often spread out.
Siemens industry leading fire alarm systems can be networked together to allow centralized control. Panels and detectors are installed based on a building’s size or function. Sinorix™ suppression systems protect high value assets, such as libraries while mass notification allows communication with all or part of the population.
Register to attend the Fire Protection Systems for Large and Sophisticated Buildings - Modular Systems webinar and learn about customized fire safety solutions for large and complex buildings.
- Flexible network configurations
- Full array of detection options
- No False Alarm Guarantee for detectors with ASAtechnology™
- Conventional and intelligent releasing options
- Management station for detailed network view
- Remote digital connection to multiple fire alarm systems through an encrypted digital connection through the cloud
- Vary message content based on recipient
- Cover indoor and outdoor spaces and specific individuals or groups
- Desigo™ Fire Safety Modular and Cerberus™ PRO Modular Voice Systems for voice evacuation and MNS cornerstone
- ASAtechnology detectors can be set to ensure that, whether it’s popcorn burning in a dormitory or steam from the showers, false alarms are not an issue
- CO detection protects students where they live
- Sinorix, clean agent suppression, protects valuables that would be damaged by water and poses no threat to students
- PAD-5 provides addressable releasing and notification appliance circuits
High rise
High-rise buildings need protection as versatile as their functions. Whether the space is commercial, residential, office or some combination thereof, tenants rely on protection at the highest levels.
Siemens Desigo™ Fire Safety Modular and Cerberus™ PRO Modular systems are UL-listed for convenience paging and background music providing everyday comfort but able to be commandeered to provide emergency voice evacuation. Building and life safety management stations give a detailed view of networked systems.
Register to attend the Fire Protection Systems for Large and Sophisticated Buildings - Modular Systems webinar and learn about customized fire safety solutions for large and complex buildings.
- Send targeted and varied messages simultaneously
- Upgrade fire alarm software without taking system offline
- Full line of detectors include multi-criteria
- Management station for detailed network view
- Remote digital connection to multiple fire alarm systems through an encrypted digital connection through the cloud
- Bi-directional Amplifier Systems (BDA) available to provide reliable radio coverage for first responders
- Add value to residential areas with combination fire/CO detector
- ASAtechnology™ detectors eliminate false alarms caused by dust, cigarette smoke or burnt food
- Built-in isolation, or ISOtechnology™, included on all major devices at no extra cost ensures better protection and increased business continuity due to faster trouble shooting and maintenance
- Management station allows customization of views and control according to user function and skill
- Visual confirmation of events through integrated camera
- Integrate building systems for simplified building management
Hospital
Hospitals need fire and life safety protection for critical environments as well as a fluid population of patients, staff and visitors.
Siemens offers state of the art Desigo™ Fire Safety Modular and Cerberus™ PRO Modular, mass notification, and life safety management systems. ASAtechnology™ detectors feature low and high temperature warnings, ensuring that blood banks and other sensitive areas are protected. Desigo™ Fire Safety Modular and Cerberus™ PRO Modular systems offer elevator recall and remote annunciators that connect to nurse call stations to facilitate emergency response.
Register to attend the Fire Protection Systems for Large and Sophisticated Buildings - Modular Systems webinar and learn about customized fire safety solutions for large and complex buildings.
- Desigo™ Fire Safery Modular and Cerberus™ PRO Modular systems anchors multi-modal life safety system
- Multi-criteria detectors support area-specific detection; CO detection for patient rooms
- Life safety management station provides centralized control of networked systems
- Management station for detailed network view
- Remote digital connection to multiple fire alarm systems through an encrypted digital connection through the cloud
- Bi-directional Amplifier Systems (BDA) available to provide reliable radio coverage for first responders
- Built-in isolation, or ISOtechnology™, included on all major devices at no extra cost ensures better protection and increased business continuity due to faster trouble shooting and maintenance
- Target messages by location or person
- Protection and notification for outdoor and indoor spaces
- Integrates with key hospital systems
- Fire panel supports 300 messages, tagged by event type
- Management station centralizes control of fire system and integrated cameras provide live visual event confirmation
- Optional integration of key building systems
- Remote viewing and notification of events
Other large & sophisticated
Pharmaceuticals, federal government buildings, apartment buildings, corporate offices and industrial facilities among others can require specialized protection options.
Siemens offers protection for the ordinary and the extraordinary. From offices to warehouses to clean rooms, the Desigo™ Fire Safety Modular and Cerberus™ PRO Modular systems with advanced detection options covers them. Mass notification adds a layer of protection and communication capabilities to a voice-equipped fire alarm system.
Register to attend the Fire Protection Systems for Large and Sophisticated Buildings - Modular Systems webinar and learn about customized fire safety solutions for large and complex buildings.
- Desigo™ Fire Safety Modular and Cerberus™ PRO Modular are compatible with CO detection, suppression, mass notification and other life safety technologies
- Multi-criteria detectors accurately detect fires in virtually all environments from clean to dirty
- Optional life safety management station for the most comprehensive coverage
- Management station for detailed network view
- Remote digital connection to multiple fire alarm systems through an encrypted digital connection through the cloud
- Bi-directional Amplifier Systems (BDA) available to provide reliable radio coverage for first responders
- Differentiate messages by location or person
- Protection and notification for outdoor and indoor spaces
- Multi-modal approach for the most effective communication
- Multiple VESDA detectors connect to Desigo™ Fire Safety Modular and Cerberus™ PRO Modular for comprehensive detection coverage of highly sensitive areas
- Broad detection portfolio includes ASAtechnology™ which supports 20+ environment profiles to cover most applications
- Choose from detectors with optional CO, temperature profiles, high and low temperature warnings or application profiles
- Sinorix™ 227 and Sinorix 1230 offer waterless suppression to protect critical assets without harming people or property
- Desigo Fire Safety Modular and Cerberus PRO Modular systems and TXR-320 allows the choice of pre-action, deluge or agent release in one conventional panel
- PAD-5 provides addressable releasing and notification appliance circuits