High Density Power Meters

Make quality decisions on energy usage and efficiency.
A range of MD-HD High Density networked power meters provides solutions to applications requiring the measurements of many circuits in a local area such as data centers and multi-family housing. These BACnet and Modbus protocol meters are compatible with all BMS systems and are BACnet Testing Labs certified smart sensor devices. These multi-channel meters can be used with any MD series current transformer for Single Phase, Three Phase-Four Wire (WYE), or Three Phase-Three Wire (Delta) power services.
View High Density Meters
• 24 channels: Multi-circuit submeter monitors voltage, current, power, energy, and many other electrical parameters on any combination of single and/or three-phase systems.
• Two independent voltage inputs allow the MD48HD meter to be used on two systems simultaneously. CTs can be independently mapped to either voltage input.
• 2 Pulse inputs
• 48 channels: Multi-circuit submeter monitors voltage, current, power, energy, and many other electrical parameters on any combination of single and/or three-phase systems.
• Two independent voltage inputs allow the MD48HD meter to be used on two systems simultaneously. CTs can be independently mapped to either voltage input.
• 2 Pulse inputs
Want to install reliable products?
Siemens offers a 5-year warranty on valves, actuators, damper actuators, sensors, thermostats and meters.

NEW: Siemens HVAC Interactive Digital Catalog 10.0
Find the right HVAC device to make your perfect place a reality. Discover the essential product details you need to make the right product selection by downloading the Siemens HVAC catalog today.