Globe valves

Powermite Globe Valve

Flexible use, reliable shutoff.

Designed with a stem and plug that travel linearly in and out of a seat to control flow and provide close-off. Plugs provide either an equal percentage or linear flow characteristic.

Range from ½- to 1-inch sizes with Cv from 0.4 to 10.  These valves can be used to control hot and chilled water with up to 50% glycol and low-pressure steam <15 psi over a temperature range of 35°F to 250°F.

Range from ½- to 6-inch sizes with Cv from 1 to 400.  These valves control hot and chilled water with up to 50% water-glycol and saturated steam up to 100 psi and over a temperature range of 35°F to 337°F. 

These 2-way and 3-way valves range from ½- to 1¼-inch sizes with Cv from 0.9 to 16. Used to control hot or chilled water with up to 50% glycol and low-pressure steam <15 psi with a maximum temperature of 250°F.

Watch our webinars

 

 

Use HIT, our HVAC Integrated Tool, to find the right products for your projects. It’s continually updated with the latest information pricing for accurate planning and budgeting.

 

Explore HIT

  • 2-way normally open and normally closed
  • 3-way mixing
  • Brass or stainless steel trim
  • Available with a variety of NPT threaded end connection options
  • ANSI Class IV leakage - less than 0.01% of Cv at rated close-off pressure
  • Modified equal percentage flow characteristic
  • Pneumatic and electro-motoric fail-safe actuators return valves to a fail-safe position in the event of power loss
  • Choice of control signals: modulating 0-10Vdc/4-20mA or 24Vac floating 3-position actuators
  • 2-way normally open and normally closed
  • 3-way mixing
  • ANSI 250 pressure class threaded valves; ANSI 125 and 250 pressure class flanged valves
  • Equal percentage or linear flow characteristic
  • Bronze or stainless steel trim
  • High pressure close-off flanged 2-way valves have 200 psi close-off is highest in the industry
  • ANSI Class IV leakage 0.01% of Cv at rated close-off pressures for all valves
  • High temperature packing for high pressure steam ≤100 psi and media temperature up to 337° F
  • 2-way, 3-way mixing, changeover and sequence valves with ½-inch SAE flare connections
  • 2-way normally open angle female by union male valves in ½- to 1¼-inch
  • ANSI 250 pressure class
  • Modified equal percentage flow characteristic
  • Available with a variety of pneumatic actuator spring ranges 
  • Easy pneumatic to electronic interchange reduces installation time
  • 360° actuator swivel rotation is able to fit in tight spaces where other valves will not
  • Easy pneumatic to electronic interchange
  • Service flange allows for easy access to 3-way valve components without removing valve from line
  • Higher close-off pressure meets specifications for more applications
  • Serviceable with replaceable packing kits and rebuild kits  to prolong the life of installed valves
  • Angled connections with union fittings or SAE flared end connections, which make fan coil cabinet and tubing installations easy
  • Fully serviceable for long installed life
  • Soft plug design provides an exceptional close-off due to the low force positive sealing
  • The 658 Series large diameter pneumatic diaphragm provides precise control of steam and water/glycol solutions
  • Baseboard heating
  • Fan coil units
  • Terminal boxes
  • Unit ventilators
  • VAV reheat coils
  • Air handling units
  • Central plants
  • Convectors
  • Reheat coils
  • Unit ventilators
  • Baseboard/radiant heat
  • Convectors
  • Fan coil units
  • Induction units
  • Reheat coils
  • Unit ventilators

Free factory assembly and valve tagging

Valves and valve actuators are assembled and tagged for direct delivery to any jobsite, free of charge. All you do is specify each valve’s location when placing your initial order and we will tag them before shipping to save you installation time and expense. For questions call 800-516-9964 or email bgcustomersupport.us.sbt@siemens.com

Easily size and select a valve with HIT

  • Selection –  Filters and calculators help you properly size and select the right products for your application
  • Replacement – The replacement guide helps you quickly find current Siemens products for other brands and discontinued parts
  • Projects –  Quickly create project schedules and gather submittal documents for faster bidding to help you win more business
  • Ordering –  Built-in shopping cart connects to Siemens iMall for faster ordering

Watch introduction video

 

Watch demo video

 

Explore HIT

Technical Programs and Specification Resources

Need more support?