Arc-resistant tested circuit breakers

With increased safety regulations, it is important to choose equipment that has been fully tested and meets or exceeds the latest ANSI, IEEE and NEMA standards. The SDV7 family now includes outdoor distribution medium-voltage circuit breakers that are tested to ANSI/IEEE C37.20.7 requirements for accessibility type 2B. In this video, learn about these SDV7 options with arc-resistant construction in addition to the option for a magnetic-actuator operator as an alternate to the standard stored-energy operator.