Magnetic flow meter installation webinar

Learn how to install magnetic flow meters in less than optimum conditions such as zero upstream and zero downstream applications.
About the webinar

Magnetic flow meter installation

While magnetic flow meters offer multiple advantages in flow measurement including no moving parts – which can reduce maintenance time and costs – as well as accurate and repeatable flow measurement, there are installation guidelines for process piping that can maximize your flow meters’ performance.

Not all processes afford the luxury of optimal piping configurations, so we will identify alternative solutions for processes impacted by piping constraints. By viewing this webinar you will gain a better understanding of the operation and installation of Siemens magnetic flow meters and the flexibility they offer.

 

Core objectives for this webinar include:

  • Understand and establish the theory of operations for electromagnetic flow meter
  • Review optimal meter installation and piping configurations
  • Address the ability of the SITRANS F M MAG 5100W and the SITRANS F M MAG 8000 to operate successfully when optimal piping arrangements are not available

 

Complete this form to download the recorded webinar and learn more.