Reduce arc-flash incident energy

Greater measures for reducing incident energy are needed to address the arc-flash safety hazard situation present in many existing installed substations. SIEBREAK-VCB with the operation and maintenance arc-flash reduction system (OMARS) allows for reduction in arc-flash incident energy and reduces the amount of personal protective equipment (PPE) needed to perform routine maintenance. In this video, learn how the innovative features of SIEBREAK-VCB provide flexible solutions and a high level of medium-voltage circuit protection.