Remote monitoring for arc-flash safety

When performing normal circuit breaker operations, enabling personnel to work outside the arc-flash boundary can be an essential safety measure. Sm@rtGear is infused with medium-voltage GM-SG non-arc-resistant or GM-SG-AR arc-resistant switchgear to offer remote monitoring and control of switchgear functions. Continuous monitoring allows for usage-based preventative and predictive maintenance information that was previously monitored only once a year with an infrared scan. View this video to learn more about how safety is a driving factor for Sm@rtGear.