Simulated Distillation with Process Gas Chromatography

On-line measurement of refinery distillate streams. Download our application bulletin to learn more about  our Simulated Distillation Offering

Precise and repeatable boiling point distribution of refinery distillate can maximize yield and provide millions in profit. Continuous on-line and automatic measurement provides exact cut-points. Utilizing process gas chromatography increases measurement frequency, permits tighter product properties, provides more frequent updates than lab analysis and is more cost effective. Beneficial applications are for distillates such as naphtha, gasoline, diesel, kerosene or gas oil during processing and blending.

 

The download explains the ASTM compliant methods, functionality and performance utilizing on-line Process Gas Chromatograph measurement enabling you to maximize product yield, product properties and profit.



Simulated Distillation Application Bulletin Download