AboveNEMA 449 Medium Voltage Motor

Medium voltage motor

Largest power offered with up to

50 HP.
  • Small is the New Big - More Power, Smaller Package, Quicker Delivery, Better Value

  • The stiff shaft 6813 frame allows for operation on a VFD over a larger speed range by designing out the critical speed and saves the customer time and money.

More Power, Smaller Package

With over 120 years of experience manufacturing motors, Siemens in Norwood, OH, Innovative Engineers have designed a new line of motors called the Advantage Series. The Advantage Series is a New General Purpose Motor series with More Power and a Smaller Package, and is form wound. This series has the largest power offered with up to 400 HP - More value in a base offering! There is an extensive list of standard options to increase your applications flexibility, with short lead times. Now, get it faster with the latest technology in stock. And, this innovative series of motors are assembled and stocked in Norwood, OH, USA. Orders yours today.

World Class Quality

  • Form wound stator to give a higher degree of protection and up time
  • ISO certified with Siemens standards for operational peace of mind
  • Assembled and stocked in the USA
  • Delivery service is much quicker

What's new?

This product offers a smaller package with more power, is form wound, largest power offered with up to 400 HP - More value in a base offering!

Key Features

  • Form Wound

  • Aluminum die cast rotor

  • Class F insulation

  • Class B temperature rise @ 1.0SF and Class F rise @ 1.15SF

  • NEMA Premium(R) efficiency 250 HP

  • 120V Space heater

Benefits

  • Largest power offered with up to 400 HP - 49% smaller than 500 frame

  • Extensive list of standard options to increase your applications flexibility

  • Get it faster then you think with the latest technology in stock

  • Assembled and stocked in Norwood, OH, USA

Options to increase your application flexibility include:

  • F2 Mounting
  • Bearing RTDs

  • Meets IEEE 841

Downloads and support

Additional information