AboveNEMA Motors Drawings - ODP/WPI

Drawings
The motor drawings reflect various terminal box sizes available for motors up to 7000HP and voltages up to 13800V. Use the Standard Main Terminal Box Table below to determine the standard main box size required by your basic rating information and select the dimension print under the appropriate heading - Rotatable means terminal box is mounted on the motor and can be rotated in 90-degree increments, Free-standing means terminal box is mounted separately from motor and requires customer to supply external support. Additional charges will apply for larger than Standard Main Terminal Box.
Standard Main Terminal Box Table*
HP
|
460-575V
|
576-2300V
|
2301-4160V
|
4161-6600V
|
6601-13800V
|
---|---|---|---|---|---|
Up to 700HP
|
CI2
|
CI2*
|
CI2*
|
CI3*
|
FS4
|
701-1000HP
|
CI3
|
CI2*
|
CI2*
|
CI3*
|
FS4
|
1001-1750HP |
-
|
CI2*
|
CI3*
|
CI3*
|
FS4
|
1751-3000HP
|
-
|
CI2*
|
CI3*
|
FS3
|
FS4
|
3001-5000HP
|
-
|
CI3*
|
FS1.5
|
FS3
|
FS4
|
5001-7000HP
|
-
|
-
|
FS2
|
FS3
|
FS4
|
Horizontal Motors - ODP/WPI Enclosure
Anti-Friction Bearing |
Main Box |
Rev. |
Main Box |
Rev. |
---|---|---|---|---|
Type CG - Frames 508/5010 |
01 |
00 |
||
Type CG - Frames 588/5810 - 2&4Pole |
01 |
00 |
||
Type CG - Frames 588/5810 - 6Pole & Slower |
01 |
00 |
||
Type CG - Frame 5812 - 2 & 4Pole |
00 |
00 |
||
Type CG - Frame 5812 - 6Pole & Slower |
01 |
00 |
||
Type CG - Frames 6811/6813 - 4Pole |
02 |
01 |
||
Type CG - Frames 6811/6813 - 6Pole & Slower |
02 |
01 |
||
Type CG - Frames 8010/8012 - 4&6Pole |
01 |
00 |
||
Type CG - Frames 8010/8012 - 8Pole & Slower |
01 |
00 |
||
Type NCG - Frames 504/505/506/507 |
01 |
00 |
||
Type NCG - Frames 509/5011 |
01 |
00 |
Sleeve Bearing
|
Main Box |
Rev. |
Main Box |
Rev. |
---|---|---|---|---|
Type CG - Frames 508/5010 |
01 |
00 |
||
Type CG - Frames 588/5810 - 2&4Pole |
01 |
00 |
||
Type CG - Frames 588/5810 - 6Pole & Slower |
01 |
00 |
||
Type CG - Frame 5812 - 2 & 4Pole |
00 |
00 |
||
Type CG - Frame 5812 - 6Pole & Slower |
01 |
00 |
||
Type CG - Frames 6811/6813 - 4Pole |
02 |
01 |
||
Type CG - Frames 6811/6813 - 6Pole & Slower |
02 |
01 |
||
Type CG - Frames 8010/8012 - 4&6Pole |
01 |
00 |
||
Type CG - Frames 8010/8012 - 8Pole & Slower |
01 |
00 |
||
Type NCG - Frames 504/505/506/507 |
01 |
00 |
||
Type NCG - Frames 509/5011 |
01 |
00 |
**For Frames 8010/8012, if motor is to have proximity probes or provisions for them, use drawing under heading "Sleeve Bearing with External Proximity Probes".
Sleeve Bearing with External Proximity Probes |
Main Box |
Rev. |
Main Box |
Rev. |
---|---|---|---|---|
Type CG - Frames 8010/8012 - 2-4&6Pole |
01 |
00 |
||
Type CG - Frames 8010/8012 - 8Pole & Slower |
01 |
00 |
Vertical Motors - ODP/WPI Enclosure
Solid Shaft |
Main Box |
Rev. |
Main Box |
Rev. |
---|---|---|---|---|
Type CGV - Frame 500 - 4Pole & Slower |
02 |
01 |
||
Type CGV - Frame 580 - 4Pole |
02 |
01 |
||
Type CGV - Frame 580 - 6Pole & Slower |
02 |
01 |
||
Type CGV - Frames 680/800/1120 - 4Pole |
02 |
01 |
||
Type CGV - Frames 680/800/1120 - 6Pole & Slower |
02 |
01 |
Hollow Shaft |
Main Box |
Rev. |
Main Box |
Rev. |
---|---|---|---|---|
Type CGHS - Frame 500 - 4Pole & Slower |
01 |
00 |
||
Type CGHS - Frame 580 - 4Pole |
01 |
00 |
||
Type CGHS - Frame 580 - 6Pole & Slower |
01 |
00 |