AboveNEMA Motors Drawings - TEAO

Drawings
The motor drawings reflect various terminal box sizes available for motors up to 7000HP and voltages up to 13800V. Use the Standard Main Terminal Box Table below to determine the standard main box size required by your basic rating information and select the dimension print under the appropriate heading - Rotatable means terminal box is mounted on the motor and can be rotated in 90-degree increments, Free-standing means terminal box is mounted separately from motor and requires customer to supply external support. Additional charges will apply for larger than Standard Main Terminal Box.
Standard Main Terminal Box Table**
HP
|
460-575V |
576-2300V
|
2301-4160V |
4161-6600V |
6601-13800V
|
---|---|---|---|---|---|
Up to 700HP |
CI2 |
CI2* |
CI2* |
CI3* |
FS4 |
701-1000HP |
CI3 |
CI2* |
CI2* |
CI3* |
FS4 |
1001-1750HP |
- |
CI2* |
CI3* |
CI3* |
FS4 |
1751-3000HP |
- |
CI2* |
CI3* |
FS3 |
FS4 |
3001-5000HP |
- |
CI3* |
FS1.5 |
FS3 |
FS4 |
5001-7000HP |
- |
- |
FS2 |
FS3 |
FS4 |
Horizontal Motors - TEAO Enclosure with Auxiliary Blower
Anti-Friction Bearing |
Main Box |
Rev. |
Main Box |
Rev. |
---|---|---|---|---|
Type CZAO - Frames 509/5011/5013 -- 2Pole |
AA |
AA |
||
Type NCZAO - Frames 506/507/508 -- 2Pole |
AA |
AA |
||
Type NCZAO - Frames 5010/5012 -- 2Pole |
AA |
AA |
||
Type CMZAO/NCMZAO - Frames 506-507-508-509 |
AD |
AD |
||
Type CMZAO/NCMZAO - Frames 509-5010-5011 |
AE |
AE |
||
Type CMZAO/NCMZAO - Frames 5011-5012-5013 |
AE |
AE |
||
Type CZAO - Frames 588/5810 |
01 |
01 |
||
Type CZAO - Frame 5812 -- 4Pole&Slower |
00 |
00 |
||
Type CGZAO - Frame SH400 -- 4Pole&Slower |
01 |
01 |
||
Type CGZAO - Frame SH450 -- 4Pole&Slower |
00 |
00 |
||
Type CGZAO - Frame 880 -- 4Pole&Slower |
00 |
00 |
||
Type 1LA4 - Frames SH560/SH562/SH564 |
02 |
02 |