Medallion Series Motors

Medallion Series

Highly customizable & flexible

Traditional series of Engineered Motors modularly designed for optimization. Highly customizable with options to increase the flexibility of your application needs. Choose from horizontal AC induction motors up to 20,000 horsepower and voltage ranges from 460 to 13,200 volts to a complete line of large AC vertical motors up to 8,000 horsepower. The most power in any pre-engineered motor.

Document Links

Technical Details

TEFC Enclosure / IC411 / IP54 - Siemens Type CZ, CGZ, & 1LA4

These horizontal, foot-mounted TEFC motors are designed for indoor and outdoor applications where internal parts must be protected from adverse ambient conditions. Utilizes cooling fins on all four quadrants of yoke and housings.

Feature
Standard
Available Option
Power Range
200 - 3,000 HP
 
Poles
2 - 16 
 
Frame Sizes
500, 580, SH400, SH450, 880 & SH560
 
Voltage
460 - 11,000V (460-690V  to 800 HP only)
 
Service Factor
1.0
1.15
Frame
Cast iron 
 
Bearing Housings
Cast iron for 500-580 frames, fabricated steel for SH400, SH450, 880 & SH560 frames
 
Main Terminal Box
Cast iron
Fabricated steel
Auxiliary Boxes
Cast iron NEMA 4X
Stainless steel
Shaft

2 Pole - AISI 4140

 

4 Pole & slower - AISI 1045

Other materials available
Rotor
Die cast aluminum for 500 & most 580 frames, fabricated copper for SH400, SH450, 880 & SH560 frames
Fabricated copper for 500-580 frames
Lamination Material
C5 core plate
N/A
External Cooling Fan
Aluminum
Other materials available
Fan Cover
Cast iron for 500 and 580 frames, steel for SH400, SH450, 880 & SH560 frames
N/A
Insulation
<600V is Class F random wound, >600V is Class F-VPI
N/A
Hardware
300 series stainless steel
N/A
Paint
Two-part epoxy
Special paint system
Paint Color
Siemens Motor Blue
Other colors 
Bearing Type
Ball bearing except for 2-pole SH400, SH450, 880 & SH560 frames which are sleeve bearing
Sleeve bearing
Vibration
0.12 IPS or as defined by NEMA
Special balance
Warranty
24 months from shipment per AboveNEMA Motor Supplemental Warranty Policy
Deferred and/or Extended

WPII Enclosure / IC01 / IP24 - Siemens Type CGII / 1RP

These horizontal, foot-mounted motors are specifically designed for outdoor applications where the motor is not likely to be protected by other structures.

Feature

Standard

Available Option

Power Range
200 - 18,000 HP
 
Poles

2 - 16

 
Frame Sizes
500, 580, 680, 800, SH630 & SH710
 
Voltage
460 - 13,200V (460-690V  to 800 HP only)
 
Service Factor
1.0
1.15

Frame

Cast iron yoke for 500-800 frames, fabricated steel for SH630/SH710 frames
N/A
Bearing Housings
Cast iron yoke for 500-800 frames, fabricated steel for SH630/SH710 frames
N/A
Main Terminal Box
Cast iron yoke for 500-800 frames, fabricated steel for SH630/SH710 frames
Fabricated steel
Auxiliary Boxes
Cast iron NEMA 4X
Stainless steel
Shaft

2 Pole - AISI 4140

4 Pole & slower - AISI 1045

Other materials available
Rotor

Die cast aluminum for 500 & most 580 frames

Induction brazed copper bar for 680 - SH710 frames

Induction-brazed copper bar where die cast aluminum is standard
Lamination Material
C5 core plate
N/A
Top Cover
Fabricated steel with provisions for future filters
N/A
Insulation
<=600V is random wound class F, >600V is form wound class F-VPI
N/A
Hardware

<=M12 - 300 series stainless steel

>M12 - zinc-plated carbon steel (per API541 4th Edition)

N/A
Paint
Two-part epoxy
Special paint system
Paint Color
Siemens Motor Blue
Other colors
Bearing Type

Anti-friction for 500-580 frames

Anti-friction for SH630/SH710 frames (6 Pole & slower)

Sleeve bearing for 680-800 frames and for SH630-SH710 frames (2 & 4 Pole)

Sleeve bearing for 500-580 frames
Vibration
0.12 IPS or as defined by NEMA
Special balance
Warranty
24 months from shipment per AboveNEMA Motor Supplemental Warranty Policy
Deferred and/or Extended

TEAAC Enclosure / IC611 / IP54 - Siemens Type CAZ / 1RQ

These horizontal, foot-mounted motors are designed for indoor and outdoor applications where internal parts must be protected from adverse ambient conditions. Utilizes air-to-air, tube-type heat exchangers.  

Feature
Standard
Available Option
Power Range
200 - 14,000 HP
 
Poles
2 - 16 
 
Frame Sizes
580, 680, 800, SH630, SH710
 
Voltage
460 - 13,200V (460-690V to 800HP only)
 
Service Factor
1.0
1.15
Frame
Cast iron for 580-800 frames, fabricated steel for SH630/SH710 frame
 
Bearing Housings
Cast iron for 580-800 frames, fabricated steel for SH630/SH710 frame
 
Main Terminal Box
Cast iron for 580-800 frames, fabricated steel for SH630/SH710 frame
Fabricated steel
Auxiliary Boxes
Cast iron NEMA 4X
Stainless steel
Shaft

2 Pole - AISI 1045

 

4 Pole & slower - AISI 4140

Other materials available
Rotor

Die cast aluminum - 580 frames,  Induction-brazed copper bar for 680-SH710 frames

Induction-brazed copper bar where die cast aluminum is standard
Lamination Material
C5 core plate
N/A
External Cooling Fan

Aluminum for 580-800 frames

 

Steel for SH630/SH710 frames

Other materials available
Fan Cover
Fabricated steel
N/A
Heat Exchanger
Fabricated steel with aluminum cooling tubes
Stainless steel cooling tubes
Insulation

<=600V is random wound class F

 

>600V is form wound class F-VPI

N/A
Hardware

<= M12 - 300 series stainless steel

 

>M12 - zinc-plated carbon steel (per API541 4th Edition)

N/A
Paint
Two-part epoxy
Special paint system
Paint Color
Siemens Motor Blue
Other colors 
Bearing Type

Anti-friction bearing for 580 frames and for SH630/SH710 (6 Pole & slower)

 

Sleeve bearing for 680-800frames and for SH630/SH710 (2 & 4 Pole)

Sleeve bearing
Vibration
0.12 IPS or as defined by NEMA
Special balance
Warranty
24 months from shipment per AboveNEMA Motor Supplemental Warranty Policy
Deferred and/or Extended

TEWAC Enclosure / ICW81 / IP54 - Siemens Type CGG / 1RN

These horizontal, foot-mounted motors are designed for indoor and outdoor applications where internal parts must be protected from adverse ambient conditions. Utilizes water-to-air, tube-type heat exchangers with the added benefit of lower a noise level than TEAAC.

Feature
Standard
Available Option
Power Range
200 - 18,000 HP
 
Poles
2 - 16 
 
Frame Sizes
580, 680, 800, SH630, & SH710
 
Voltage
460 - 13,200V (460V-690V to 800HP only)
 
Service Factor
1.0
1.15
Frame

Cast iron for 580-800 frames,

 

fabricated steel for SH630/SH710 frame

 
Bearing Housings

Cast iron for 580-800 frames,

 

fabricated steel for SH630/SH710 frame

 
Main Terminal Box

Cast iron for 580-800 frames,

 

fabricated steel for SH630/SH710 frame

Fabricated steel
Auxiliary Boxes
Cast iron NEMA 4X
Stainless steel
Shaft

2 Pole - AISI 4140

 

4 Pole & slower - AISI 10455

Other materials available
Rotor

Die cast aluminum for 580 frames

 

Induction-brazed copper bar for 680-SH710 frames

Induction-brazed copper bar where die cast aluminum is standard
Lamination Material
C5 core plate
N/A
Top Cover
Fabricated steel
N/A
Heat Exchanger
Single tube copper-nickel

Double tube copper-nickel

 

Single tube stainless steel

 

Double tube stainless steel

Insulation

<=600V is random wound class F

 

>600V is form wound class F-VPI

N/A
Hardware

<=M12 - 300 series stainless steel

 

>M12 - zinc-plated carbon steel (per API541 4th Edition)

N/A
Paint
Two-part epoxy
Special paint system
Paint Color
Siemens Motor Blue
Other colors 
Bearing Type

Anti-friction for 580 frame and for

 

SH630/SH710 (6 Pole & slower)

 

Sleeve for 680-800 frames and for SH630/SH710 (2 & 4 Pole)

Sleeve bearing
Vibration
0.12 IPS or as defined by NEMA
Special balance
Warranty
24 months from shipment per AboveNEMA Motor Supplemental Warranty Policy
Deferred and/or Extended

TEFC Enclosure / IC411 / IP54 - Siemens Type CGZV & CGZHS

These vertical, flange-mounted motors are designed for indoor and outdoor applications where internal parts must be protected from adverse ambient conditions. Utilizes cooling fins on all four quadrants of yoke and housings.

Feature
Standard
Available Option
Power Range
200 - 900 HP
 
Poles
2 - 4 - 6
 
Frame Sizes
500 & 580
 
Voltage
2300 - 6900V
 
Service Factor
1.0
1.15
Frame
Cast iron
 
Bearing Housings
Cast iron
 
Main Terminal Box
Cast iron
Fabricated steel
Auxiliary Boxes
Cast iron
NEMA 4X
Shaft
Solid
Hollow for 4 - 6 pole
Shaft Material
AISI 1045
AISI 4140
Rotor
Die cast aluminum
Fabricated copper
Lamination Material
C5 core plate
N/A
External Cooling Fan
Aluminum
Other materials available
Fan Cover
Fabricated steel
N/A
Upper Thrust Bearing
Deep groove ball
Back-to-back angular contact for 2-pole, spherical roller for 4-6 pole
Lower Guide Bearing
Ball
N/A
Insulation
Class F-VPI
N/A
Hardware
300 series stainless steel
N/A
Paint
Two-part epoxy
Special paint system
Paint Color
Siemens Motor Blue
Other colors
Vibration
0.12 IPS or as defined by NEMA
Special balance
Warranty
24 months from shipment per AboveNEMA Motor Supplemental Warranty Policy
Deferred and/or Extended

WPI Enclosure / IC01 / IP23 - Siemens Type CGV & CGHS

These vertical, flange-mounted motors are best suited for indoor applications and non-exposure to extreme ambient conditions.

Feature
Standard
Available Option
Power Range
200 - 4,000 HP
 
Poles
4 - 16 
 
Frame Sizes
500, 580, 680, 800 & 1120
 
Voltage
2300 - 13,200V
 
Service Factor
1.0
1.15
Frame
Cast iron 
N/A
Bearing Housings
Cast iron
N/A
Main Terminal Box
Cast iron for 500-800 frames, fabricated steel for 1120 frame 
Fabricated steel for 500-800 frames
Auxiliary Boxes
Cast iron
NEMA 4X 
Shaft
Solid
Hollow for 500-580 frames
Shaft Material
AISI 1045
AISI 4140 
Rotor
Die cast aluminum for 500 & most 580 frames, fabricated copper for 680-1120 frames
Fabricated copper for 500-580 frames
Lamination Material
C5 core plate
N/A
Top Cover
Not applicable for 500 frames, fabricated steel for 580-1120 frames
N/A
Upper Thrust Bearing
Angular contact for 500 & 580 frames, spherical roller for 680-1120 frames
Spherical roller for 500 & 580 frames, shoe-type for 680-1120 frames 
Lower Guide Bearing
Ball
N/A
Insulation
Class F-VPI
N/A
Hardware
300 series stainless steel
N/A
Paint
Two-part epoxy
Special paint system
Paint Color
Siemens Motor Blue
Other colors 
Vibration
0.12 IPS or as defined by NEMA
Special balance
Warranty
24 months from shipment per AboveNEMA Motor Supplemental Warranty Policy
Deferred and/or Extended

WPII Enclosure / IC01 / IP24 - Siemens Type CGIIV & CGIIHS

These vertical, flange-mounted motors are specifically designed for outdoor applications where the motor is not likely to be protected by other structures.

Feature

Standard

Available Option

Power Range

200 - 4,000 HP

 

Poles

4 - 16

 

Frame Sizes

500, 580, 680, 800 & 1120

 

Voltage

2300 - 13,200V

 

Service Factor

1.0

1.15

Frame

Cast iron

N/A

Bearing Housings

Cast iron

N/A

Main Terminal Box

Cast iron for 500-800 frames, fabricated steel for 1120 frame

Fabricated steel for 500-800 frames

Auxiliary Boxes

Cast iron

NEMA 4X

Shaft

Solid

Hollow for 500-580 frames

Shaft Material

AISI 1045

AISI 4140

Rotor

Die cast aluminum for 500 & most 580 frames, fabricated copper for 680-1120 frames

Fabricated copper for 500-580 frames

Lamination Material

C5 core plate

N/A

Top Cover

Not applicable for 500 frames, fabricated steel for 580-1120 frames

N/A

Upper Thrust Bearing

Angular contact for 500 & 580 frames, spherical roller for 680-1120 frames

Spherical roller for 500 & 580 frames, shoe-type for 680-1120 frames

Lower Guide Bearing

Ball

N/A

Insulation

Class F-VPI

N/A

Hardware

300 series stainless steel

N/A

Paint

Two-part epoxy

Special paint system

Paint Color

Siemens Motor Blue

Other colors

Vibration

0.12 IPS or as defined by NEMA

Special balance

Warranty

24 months from shipment per AboveNEMA Motor Supplemental Warranty Policy

Deferred and/or Extended

TEAAC Enclosure / IC611 / IP54 - Siemens Type CAZV

These vertical, flange-mounted motors are designed for indoor and outdoor applications where internal parts must be protected from adverse ambient conditions. Utilizes air-to-air, tube-type heat exchangers.

Feature
Standard
Available Option

Power Range
800 - 3000 HP
 
Poles
4 - 16
 
Frame Sizes
680, 800, & 1120
 
Voltage
2300 - 13,200V
 
Service Factor
1.0

1.15

Frame
Cast iron & fabricated steel
 
Bearing Housings
Cast iron
 
Main Terminal Box
Cast iron for 680 & 800 frames, fabricated steel for 1120 frame
Fabricated steel for 680 & 800 frames
Auxiliary Boxes
Cast iron
NEMA 4X
Shaft
Solid
N/A
Shaft Material
AISI 1045
AISI 4140
Rotor
Fabricated copper
N/A
Lamination Material
C5 core plate
N/A
External Cooling Fan
Steel
Other materials available
Fan Cover
Fabricated steel
N/A
Heat Exchanger
Fabricated steel with aluminum cooling tubes
Stainless steel cooling tubes
Upper Thrust Bearing
Spherical roller
Shoe-type
Lower Guide Bearing
Ball

N/A

Insulation
Class F-VPI

N/A

Hardware
300 series stainless steel

N/A

Paint
Two-part epoxy
Special paint system
Paint Color
Siemens Motor Blue
Other colors
Vibration
0.12 IPS or as defined by NEMA

Special balance

Warranty
24 months from shipment per AboveNEMA Motor Supplemental Warranty Policy
Deferred and/or Extended

Feature

API 541 4th Edition

API 547

Configuration

Horizontal & Vertical

Horizontal

Enclosures

All

WPII & TEFC

Poles

2 - 16

2 - 8

Power Range

500 - 18,000 HP

(<500 HP upon request)

250 - 3000 HP

 

Voltage

2300 - 13,200V

2300 - 13,200V

Service Factor

1.0 (1.15 option available)

1.0

Main Terminal Box

Cast iron or fabricated steel

Cast iron or fabricated steel

Auxiliary Boxes

Cast iron (NEMA 4X option available)

Cast iron (NEMA 4X option available)

Shaft

AISI 1045 (AISI 4140 option available)

AISI 1045 (AISI 4140 option available)

Rotor

Induction brazed copper bar

Aluminum die cast <=1000HP otherwise induction brazed copper bar. An Induction brazed copper bar option is available for <=1000HP

 

Lamination Material

C5 core plate

C5 core plate

Insulation

F-VPI

F-VPI

Hardware

300 series stainless steel

300 series stainless steel

Paint

Two-part epoxy (special paint system option available)

Two-part epoxy (special paint system option available)

Paint Color

Siemens Motor Blue (other color option available)

Siemens Motor Blue (other color option available)

Bearing Type

Sleeve bearing

Sleeve bearing

Warranty

24 months from shipment per AboveNEMA Motor Supplemental Warranty Policy

24 months from shipment per AboveNEMA Motor Supplemental Warranty Policy

Specialty Motors per IEEE 841 - Siemens Type CZ & CGZ

These horizontal, foot-mounted motors are designed to comply with the requirements of the IEEE Std 841-2009 Standard for Petroleum and Chemical Industry - Severe Duty Totally Enclosed Fan-Cooled (TEFC) Squirrel Cage Induction Motors - Up to and Including 370KW (500HP).

Feature
Standard
Available Option
Power Range
200 - 500 HP
 
Poles
2 - 8
 
Frame Sizes
500 & 580
 
Voltage
460 - 4,000V
 
Service Factor
1.0
 
Frame
Cast iron 
 
Bearing Housings
Cast iron
 
Main Terminal Box
Cast iron
Fabricated steel with standoff insulators and oversized to NEMA MG1 Figure 20.3 Type II
Auxiliary Boxes
Cast iron
NEMA 4X 
Shaft
AISI 1045
AISI 4140 
Rotor
Die cast aluminum
Fabricated copper
Lamination Material
C5 core plate
 
External Cooling Fan
Bronze alloy
 
Fan Cover
Cast iron
 
Insulation
<600V is Class F random wound, >600V is Class F-VPI
 
Hardware
300 series stainless steel
 
Paint
Two-part epoxy
Special paint system
Paint Color
Siemens Motor Blue
Other colors
Bearing Type
Ball bearing
 
Vibration
0.10 IPS on 2 pole, 0.08 IPS on all others
Special balance
Warranty
24 months from shipment per AboveNEMA Motor Supplemental Warranty Policy
Deferred and/or Extended