Siemens NEMA motors have turned American industries for over 50 years

SIMOTICS low voltage NEMA motors
SIMOTICS industrial electric motors provide you with optimum solutions for virtually every application. Backed by over 150 years of experience, SIMOTICS NEMA motors are unrivaled when it comes to reliability, ruggedness, compactness, efficiency, and performance. SIMOTICS low-voltage line of motors covers a wide range of products from 0.12 – 6,500 Hp (0.09 kW – 5 MW). Conforming to both IEC and NEMA standards, the motors can be used either direct on line or for drives-based operation in combination with a wide range of SINAMICS drives.

Need help finding the right NEMA motor for your specific needs?
SIMOTICS NEMA 3-phase AC motors are built on a solid reputation for rugged and durable motor performance. From general purpose motors in aluminum and cast-iron frame, to sophisticated motors that meet or exceed IEEE 841, NEMA Premium® and other stringent industry standards, trust Siemens for the right solution - every time:
* Note that some IEC motors with NEMA electrical characteristics are available in the IEC Motors tab
Technical overview
Siemens has a wide range of IEC low-voltage asynchronous industrial motors from 0.09 KW to 5 MW. IEC motors provide a high reliability and efficiency, are suitable for all industries and applications, meet all standard requirements and fulfill international and local regulations.
* Some IEC frame motors with NEMA electrical characteristics are also selectable in this section.